NXOpen .NET Reference
12.0.0
|
Constraint for use in positioning assembly objects in NX. More...
Public Member Functions | |
unsafe void | RememberOnComponent (NXOpen.Assemblies.Component component) |
Remembers the constraint in the prototype part of a referenced component for reuse in other occurrences of the part. More... | |
unsafe bool | GetSpecificInArrangement (NXOpen.Assemblies.Arrangement arrangement) |
Get the arrangement specific state of this NXOpen.Positioning.ComponentConstraint in the specified NXOpen.Assemblies.Arrangement . More... | |
unsafe void | SetSpecificInArrangement (NXOpen.Assemblies.Arrangement arrangement, bool arrangementSpecific) |
Set the arrangement specific state of this NXOpen.Positioning.ComponentConstraint in the specified NXOpen.Assemblies.Arrangement . More... | |
unsafe bool | GetSuppressedInArrangement (NXOpen.Assemblies.Arrangement arrangement) |
Get the suppression state of this NXOpen.Positioning.ComponentConstraint in the specified NXOpen.Assemblies.Arrangement . More... | |
unsafe void | SetSuppressedInArrangement (NXOpen.Assemblies.Arrangement arrangement, bool suppressed) |
Set the suppression state of this NXOpen.Positioning.ComponentConstraint in the specified NXOpen.Assemblies.Arrangement . More... | |
unsafe bool | GetSharedSuppressed () |
Get the shared suppression state of this NXOpen.Positioning.ComponentConstraint used across all arrangements where the constraint is not arrangement specific. More... | |
unsafe void | SetSharedSuppressed (bool suppressed) |
Set the shared suppression state of this NXOpen.Positioning.ComponentConstraint used across all arrangements where the constraint is not arrangement specific. More... | |
unsafe bool | GetInherited () |
Get whether this NXOpen.Positioning.ComponentConstraint is an inherited constraint. More... | |
unsafe NXOpen.Positioning.ComponentConstraint.DirectionToFixed | GetDirectionToFixed (NXOpen.Assemblies.Component component, NXOpen.Assemblies.Arrangement arrangement) |
Get the NXOpen.Positioning.ComponentConstraint.DirectionToFixed value of the NXOpen.Positioning.ComponentConstraint given a component and an arrangement. More... | |
unsafe void | CopyToOverride () |
Given an inherited NXOpen.Positioning.ComponentConstraint created because of Positioning Overrides, create a new constraint copied from it in the same part. More... | |
unsafe bool | GetSeparateSuppression () |
An inherited NXOpen.Positioning.ComponentConstraint can be suppressed independently of the constraint it is derived from. More... | |
unsafe void | SetSeparateSuppression (bool separateSuppression) |
An inherited NXOpen.Positioning.ComponentConstraint can be suppressed independently of the constraint it is derived from. More... | |
Public Member Functions inherited from NXOpen.Positioning.Constraint | |
unsafe NXOpen.Positioning.ConstraintReference[] | GetReferences () |
Gets all the NXOpen.Positioning.ConstraintReference s for the constraint. More... | |
unsafe void | DeleteConstraintReference (NXOpen.Positioning.ConstraintReference constraintReference) |
Removes a NXOpen.Positioning.ConstraintReference from the constraint. More... | |
unsafe NXOpen.Positioning.ConstraintReference | CreateConstraintReference (NXOpen.NXObject movableObject, NXOpen.NXObject geometry, bool usesAxis, bool isIndirect) |
Adds geometry to a constraint and sets the movable object to be constrained. More... | |
unsafe NXOpen.Positioning.ConstraintReference | CreateConstraintReference (NXOpen.NXObject movableObject, NXOpen.NXObject geometry, bool usesAxis, bool isIndirect, bool usePortRotate) |
Adds geometry to a constraint and sets the movable object to be constrained. More... | |
unsafe void | EditConstraintReference (NXOpen.Positioning.ConstraintReference constraintReference, NXOpen.NXObject movableObject, NXOpen.NXObject geometry, bool usesAxis, bool isIndirect, bool usePortRotate) |
Adds geometry to a constraint and sets the movable object to be constrained, replacing the properties of an existing reference of the constraint. More... | |
unsafe void | FlipAlignment () |
Reverses the constraint alignment if this is possible. More... | |
unsafe void | SetExpression (string expression) |
The NXOpen.Expression of a constraint - only for distance or angle constraints. More... | |
unsafe NXOpen.Positioning.Constraint.SolverStatus | GetConstraintStatus () |
Returns the solver status of a constraint. More... | |
unsafe void | SetAlignmentHint (NXOpen.Positioning.Constraint.Alignment alignment) |
Set a hint as to which alignment should be used by the solver for this constraint. More... | |
unsafe void | GenerateConversionReport (out string[] lines) |
Returns a textual conversion report this constraint from when it was converted from a Mating Constraint to an Assembly Constraint. More... | |
unsafe void | ReverseDirection () |
Reverses the constraint direction. More... | |
unsafe NXOpen.Positioning.DisplayedConstraint | GetDisplayedConstraint () |
Gets the NXOpen.Positioning.DisplayedConstraint that is in the same part as that of the constraint. More... | |
unsafe void | Renew () |
Changes the constraint to solve with the latest version of the constraint code. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe bool | ArrangementSpecific [get, set] |
Returns or sets the arrangement specific state of this NXOpen.Positioning.ComponentConstraint in the NXOpen.Positioning.ComponentPositioner.PrimaryArrangement . More... | |
Properties inherited from NXOpen.Positioning.Constraint | |
unsafe bool | Automatic [get, set] |
Returns or sets the flag marking the constraint as an "automatic" constraint. More... | |
unsafe NXOpen.Positioning.Constraint.Alignment | ConstraintAlignment [get, set] |
Returns or sets the alignment behavior for the constraint. More... | |
unsafe NXOpen.Positioning.Constraint.Type | ConstraintType [get, set] |
Returns or sets the constraint type. More... | |
unsafe NXOpen.Expression | Expression [get] |
Returns the NXOpen.Expression of a constraint. More... | |
unsafe bool | ExpressionDriven [get, set] |
Returns or sets the driven state of the expression of a constraint. More... | |
unsafe bool | LowerLimitEnabled [get, set] |
Returns or sets the lower limit of the expression of a constraint. More... | |
unsafe NXOpen.Expression | LowerLimitExpression [get] |
Returns the lower limit of the expression of a constraint. More... | |
unsafe string | LowerLimitRightHandSide [get, set] |
Returns or sets the lower limit of the expression right hand side of a constraint. More... | |
unsafe bool | Persistent [get, set] |
Returns or sets the persistent state of the constraint. More... | |
unsafe NXOpen.Positioning.Constraint.SplineType | SplinePointsType [get, set] |
Returns or sets the type of the spline. More... | |
unsafe bool | Suppressed [get, set] |
Returns or sets the suppression state for the constraint. More... | |
unsafe bool | UpperLimitEnabled [get, set] |
Returns or sets the upper limit of the expression of a constraint. More... | |
unsafe NXOpen.Expression | UpperLimitExpression [get] |
Returns the upper limit of the expression of a constraint. More... | |
unsafe string | UpperLimitRightHandSide [get, set] |
Returns or sets the upper limit of the expression right hand side of a constraint. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Constraint for use in positioning assembly objects in NX.
Created in NX5.0.1
Specifies how a constraint affects the positioning of a component.
Enumerator | |
---|---|
Unknown |
No information available |
Toward |
Toward fixed geometry |
AwayFrom |
Away from fixed geometry |
NothingFixed |
The network does not contain any fixed geometry |
Fix |
The constraint is a NXOpen.Positioning.Constraint.Type.Fix |
Suppressed |
The constraint is suppressed |
IgnoredInArrangement |
The current arrangement ignores all constraints |
unsafe void NXOpen.Positioning.ComponentConstraint.CopyToOverride | ( | ) |
Given an inherited NXOpen.Positioning.ComponentConstraint created because of Positioning Overrides, create a new constraint copied from it in the same part.
Unlike the inherited NXOpen.Positioning.ComponentConstraint , the new constraint can be modified by the user in the same ways as a normal constraint. (Inherited constraints can be suppressed or unsuppressed, but are otherwise read-only.)
If the constraint is not an inherited constraint, an error is raised.
Created in NX12.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe NXOpen.Positioning.ComponentConstraint.DirectionToFixed NXOpen.Positioning.ComponentConstraint.GetDirectionToFixed | ( | NXOpen.Assemblies.Component | component, |
NXOpen.Assemblies.Arrangement | arrangement | ||
) |
Get the NXOpen.Positioning.ComponentConstraint.DirectionToFixed value of the NXOpen.Positioning.ComponentConstraint given a component and an arrangement.
This value specifies how a constraint affects the positioning of a component. If the arrangement is null, the "direction to fixed" value will be evaluated based on the default arrangement.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
component | The component constrained to the specified constraint. |
arrangement | The NXOpen.Assemblies.Arrangement in which the constraint state is being evaluated. |
unsafe bool NXOpen.Positioning.ComponentConstraint.GetInherited | ( | ) |
Get whether this NXOpen.Positioning.ComponentConstraint is an inherited constraint.
An inherited constraint is created by the system to support Positioning Overrides.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe bool NXOpen.Positioning.ComponentConstraint.GetSeparateSuppression | ( | ) |
An inherited NXOpen.Positioning.ComponentConstraint can be suppressed independently of the constraint it is derived from.
When this has been done, it no longer becomes suppressed or unsuppressed in response to changes in the suppression of the constraint it is derived from. This method returns true for an inherited constraint in this state. It does not indicate if the constraint is inherited or not: use NXOpen.Positioning.Constraint.Suppressed for this.
Given a non-inherited constraint, this will return false.
Created in NX12.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe bool NXOpen.Positioning.ComponentConstraint.GetSharedSuppressed | ( | ) |
Get the shared suppression state of this NXOpen.Positioning.ComponentConstraint used across all arrangements where the constraint is not arrangement specific.
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe bool NXOpen.Positioning.ComponentConstraint.GetSpecificInArrangement | ( | NXOpen.Assemblies.Arrangement | arrangement | ) |
Get the arrangement specific state of this NXOpen.Positioning.ComponentConstraint in the specified NXOpen.Assemblies.Arrangement .
Created in NX6.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
arrangement | The NXOpen.Assemblies.Arrangement in which the arrangement specific state is being enquired. |
unsafe bool NXOpen.Positioning.ComponentConstraint.GetSuppressedInArrangement | ( | NXOpen.Assemblies.Arrangement | arrangement | ) |
Get the suppression state of this NXOpen.Positioning.ComponentConstraint in the specified NXOpen.Assemblies.Arrangement .
If the constraint is not arrangement specific in this arrangement then the shared suppression state, used across all arrangements where the constraint is not arrangement specific, is used.
Created in NX6.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
arrangement | The NXOpen.Assemblies.Arrangement in which the suppression state is being enquired. |
unsafe void NXOpen.Positioning.ComponentConstraint.RememberOnComponent | ( | NXOpen.Assemblies.Component | component | ) |
Remembers the constraint in the prototype part of a referenced component for reuse in other occurrences of the part.
Fix and Bond constraints are never remembered. If the constraint does not reference geometry in the component, it is not remembered.
Created in NX5.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
component | The NXOpen.Assemblies.Component on which the constraint is remembered |
unsafe void NXOpen.Positioning.ComponentConstraint.SetSeparateSuppression | ( | bool | separateSuppression | ) |
An inherited NXOpen.Positioning.ComponentConstraint can be suppressed independently of the constraint it is derived from.
When this has been done, it no longer becomes suppressed or unsuppressed in response to changes in the suppression of the constraint it is derived from. This method sets this state on an inherited constraint. Setting this flag will not in itself suppress or unsuppress the inherited constraint: use NXOpen.Positioning.Constraint.Suppressed for this.
If the constraint is not an inherited constraint, an error is raised.
Created in NX12.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
separateSuppression |
unsafe void NXOpen.Positioning.ComponentConstraint.SetSharedSuppressed | ( | bool | suppressed | ) |
Set the shared suppression state of this NXOpen.Positioning.ComponentConstraint used across all arrangements where the constraint is not arrangement specific.
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
suppressed | The suppression state. |
unsafe void NXOpen.Positioning.ComponentConstraint.SetSpecificInArrangement | ( | NXOpen.Assemblies.Arrangement | arrangement, |
bool | arrangementSpecific | ||
) |
Set the arrangement specific state of this NXOpen.Positioning.ComponentConstraint in the specified NXOpen.Assemblies.Arrangement .
Created in NX6.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
arrangement | The NXOpen.Assemblies.Arrangement in which the arrangement specific state is being set. |
arrangementSpecific | The arrangement specific state. |
unsafe void NXOpen.Positioning.ComponentConstraint.SetSuppressedInArrangement | ( | NXOpen.Assemblies.Arrangement | arrangement, |
bool | suppressed | ||
) |
Set the suppression state of this NXOpen.Positioning.ComponentConstraint in the specified NXOpen.Assemblies.Arrangement .
If the constraint is not arrangement specific in this arrangement then the shared suppression state, used across all arrangements where the constraint is not arrangement specific, is set.
Created in NX6.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
arrangement | The NXOpen.Assemblies.Arrangement in which the suppression state is being set. |
suppressed | The suppression state. |
|
getset |
Returns or sets the arrangement specific state of this NXOpen.Positioning.ComponentConstraint in the NXOpen.Positioning.ComponentPositioner.PrimaryArrangement .
Constraints can never be arrangement specific in piece parts.
Created in NX6.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")