NXOpen .NET Reference
12.0.0
|
ConstraintReference for use in positioning objects in NX. More...
Public Types | |
enum | GeometryType { Unknown = -1, Point, Line, Circle, Plane, Cylinder, Sphere, SweepSurface, ParametricSurface, ParametricCurve, SplineCurve, Torus, Cone, Ellipse, SplineSurface, CoordinateSystem = 1001 } |
Specifies the type of the geometry used in a NXOpen.Positioning.ConstraintReference . More... | |
enum | ConstraintOrder { Unknown, Inside, Outside } |
Specifies the order of the constraint reference used in a NXOpen.Positioning.Constraint . More... | |
enum | HalfSpace { Infer, Positive, Negative } |
Specifies the half space value of one geometry used in a distance constraint. More... | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions | |
unsafe NXOpen.NXObject | GetGeometry () |
Returns the geometry of the constraint reference. More... | |
unsafe NXOpen.NXObject | GetPrototypeGeometry () |
Returns the prototype geometry of the constraint reference. More... | |
unsafe NXOpen.NXObject | GetMovableObject () |
Returns the movable object of the constraint reference. More... | |
unsafe bool | GetUsesGeometryAxis () |
Returns if the constraint reference should use the axis of the geometry (for example a cylindrical face) rather than the surface More... | |
unsafe void | SetFixHint (bool set) |
Set a hint to the solver to fix the movable object associated with this constraint reference. More... | |
unsafe void | SetFixHintForUpdate (bool set) |
Set a hint to the solver to fix the movable object associated with this constraint reference. More... | |
unsafe bool | GetUsePortRotate () |
Get the flag forcing the use of the rotation vector of the referenced NXOpen.Routing.Port object instead of the alignment vector when solving the constraint system. More... | |
unsafe bool | GetHasPerpendicularVector () |
Get the flag indicating whether the constraint reference is one that maintains a direction perpendicular to the primary geometry. More... | |
unsafe NXOpen.Vector3d | GetPrototypePerpendicularVector () |
Get the value of the perpendicular vector, which will be (0,0,0) for most constraints apart from NXOpen.Positioning.Constraint.Type.AlignLock . More... | |
unsafe void | SetPrototypePerpendicularVector (NXOpen.Vector3d perpendicularVector) |
Set the value of the perpendicular vector. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe NXOpen.Positioning.ConstraintReference.HalfSpace | ConstraintReferenceHalfSpace [get, set] |
Returns or sets the half_space value for the constraint reference. More... | |
unsafe bool | GeometryDirectionReversed [get, set] |
Returns or sets whether the direction is reversed with respect to the direction of the geometry. More... | |
unsafe NXOpen.Point3d | HelpPoint [get, set] |
Returns or sets the help point of the constraint reference. More... | |
unsafe NXOpen.Positioning.ConstraintReference.ConstraintOrder | Order [get] |
Returns the order of the constraint reference within its constraint. More... | |
unsafe NXOpen.Positioning.ConstraintReference.GeometryType | SolverGeometryType [get] |
Returns the geometry type of the constraint reference used during a solve. More... | |
unsafe bool | UsePortRotateFlag [get, set] |
Returns or sets the flag forcing the use of the rotation vector of the referenced NXOpen.Routing.Port object instead of the alignment vector when solving the constraint system. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
ConstraintReference for use in positioning objects in NX.
A ConstraintReference is used by a Constraint to determine the movable object to be positioned by the constraint and the geometry used to define the constraint.
To create an instance of this class, use NXOpen.Positioning.Constraint.CreateConstraintReference .
Created in NX4.0.0
Specifies the order of the constraint reference used in a NXOpen.Positioning.Constraint .
Typically the order is set during creation, where the first constraint reference added is "outside" and the second "outside". For Bond constraints, the order is set to be "unknown" at creation.
Enumerator | |
---|---|
Unknown |
No order specified |
Inside |
Inside |
Outside |
Outside |
Specifies the type of the geometry used in a NXOpen.Positioning.ConstraintReference .
The type reflects that used in a NXOpen.Positioning.Constraint while it is being solved and may be different from that inferred directly from NXOpen.Positioning.ConstraintReference.GetGeometry . For example we may use NXOpen.Positioning.ConstraintReference.GeometryType.Line as an axis when given a cylindrical face as the geometry.
Specifies the half space value of one geometry used in a distance constraint.
This is only used for surface geometries, and it determines which side of the surface the distance constraint is measured from.
unsafe NXOpen.NXObject NXOpen.Positioning.ConstraintReference.GetGeometry | ( | ) |
Returns the geometry of the constraint reference.
This is the geometry used in any NXOpen.Positioning.Constraint using this constraint reference.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe bool NXOpen.Positioning.ConstraintReference.GetHasPerpendicularVector | ( | ) |
Get the flag indicating whether the constraint reference is one that maintains a direction perpendicular to the primary geometry.
This is only applicable to NXOpen.Positioning.Constraint.Type NXOpen.Positioning.Constraint.Type.AlignLock .
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe NXOpen.NXObject NXOpen.Positioning.ConstraintReference.GetMovableObject | ( | ) |
Returns the movable object of the constraint reference.
The movable object determines the object to be positioned by any NXOpen.Positioning.Constraint using this constraint reference.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe NXOpen.NXObject NXOpen.Positioning.ConstraintReference.GetPrototypeGeometry | ( | ) |
Returns the prototype geometry of the constraint reference.
This is never an occurrence.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe NXOpen.Vector3d NXOpen.Positioning.ConstraintReference.GetPrototypePerpendicularVector | ( | ) |
Get the value of the perpendicular vector, which will be (0,0,0) for most constraints apart from NXOpen.Positioning.Constraint.Type.AlignLock .
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe bool NXOpen.Positioning.ConstraintReference.GetUsePortRotate | ( | ) |
Get the flag forcing the use of the rotation vector of the referenced NXOpen.Routing.Port object instead of the alignment vector when solving the constraint system.
Only effective when the referenced geometry is a NXOpen.Routing.Port object.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe bool NXOpen.Positioning.ConstraintReference.GetUsesGeometryAxis | ( | ) |
Returns if the constraint reference should use the axis of the geometry (for example a cylindrical face) rather than the surface
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.ConstraintReference.SetFixHint | ( | bool | set | ) |
Set a hint to the solver to fix the movable object associated with this constraint reference.
The hint is unset when "set" is false.
The hint can only have an effect when the constraint owning this constraint reference has been explicitly added to a NXOpen.Positioning.Network .
The hint is forgotten after an update.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
set | Set or unset the hint |
unsafe void NXOpen.Positioning.ConstraintReference.SetFixHintForUpdate | ( | bool | set | ) |
Set a hint to the solver to fix the movable object associated with this constraint reference.
The hint is unset when "set" is false.
The hint is forgotten after an update.
Ensures that the constraint that owns this reference will solve during the next call to NXOpen.Update.DoUpdate .
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
set | Set or unset the hint |
unsafe void NXOpen.Positioning.ConstraintReference.SetPrototypePerpendicularVector | ( | NXOpen.Vector3d | perpendicularVector | ) |
Set the value of the perpendicular vector.
The value must be a unit vector given in the coordinates of the part containing the referenced geometry.
The perpendicular vector must be set to (0,0,0) for most constraints apart from NXOpen.Positioning.Constraint.Type.AlignLock which must have a value. An error is raised if this is not the case.
Whenever the constraint is solved, the value of the perpendicular vector may be modified, to ensure that the vector is perpendicular to the referenced geometry.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
perpendicularVector | The value of the perpendicular vector |
|
getset |
Returns or sets the half_space value for the constraint reference.
This is only used for distance constraints.
Created in NX5.0.1
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets whether the direction is reversed with respect to the direction of the geometry.
This property is only used if the underlying geometry can have an associated direction.
Created in NX12.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the help point of the constraint reference.
Created in NX4.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the order of the constraint reference within its constraint.
Note that this order is not associated with the geometry or with the alignment of the constraint. It is based on the idea that the constraint has a direction from "outside" to "inside". It does not affect the result of a solve.
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the geometry type of the constraint reference used during a solve.
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the flag forcing the use of the rotation vector of the referenced NXOpen.Routing.Port object instead of the alignment vector when solving the constraint system.
Only effective when the referenced geometry is a NXOpen.Routing.Port object.
Created in NX5.0.1
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")