NXOpen .NET Reference
12.0.0
|
Network for use in positioning objects in NX. More...
Public Types | |
enum | ObjectStatus { Unknown, Fixed, OverDefined, NotConsistentDims, NotConsistentOther, NotConsistentUnknown, NotChanged, WellDefined, UnderDefined } |
Specifies the solver status of a movable object. More... | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions | |
unsafe void | AddConstraint (NXOpen.Positioning.Constraint constraint) |
Add a Constraint to the network. More... | |
unsafe void | RemoveConstraint (NXOpen.Positioning.Constraint constraint) |
Remove a Constraint from the network. More... | |
unsafe void | RemoveAllConstraints () |
Remove all Constraint s which have been explcitly added to the network. More... | |
unsafe void | AddMovableObject (NXOpen.NXObject movableObject) |
Add a movable object to the network. More... | |
unsafe void | RemoveMovableObject (NXOpen.NXObject movableObject) |
Remove a movable object from the network. More... | |
unsafe void | ApplyToModel () |
Applies the current network state to the model. More... | |
unsafe void | Solve () |
Solves the constraint network. More... | |
unsafe void | ResetDisplay () |
Returns the display objects to their model positions. More... | |
unsafe NXOpen.Positioning.Network.ObjectStatus | GetMovableObjectStatus (NXOpen.NXObject movableObject) |
Returns the solver status of a movable object. More... | |
unsafe void | BeginDrag () |
Notify the network that a sequence of drag operations is about to begin. More... | |
unsafe void | DragByRay (NXOpen.Point3d point, NXOpen.Vector3d direction) |
Move objects which have been added to the network using Positioning.Network.AddMovableObject . More... | |
unsafe void | DragByTransform (NXOpen.Vector3d translation, NXOpen.Matrix3x3 rotation) |
Move objects which have been added to the network using Positioning.Network.AddMovableObject . More... | |
unsafe void | DragByTranslation (NXOpen.Vector3d translation) |
Move objects which have been added to the network using Positioning.Network.AddMovableObject . More... | |
unsafe void | EndDrag () |
Notify the network that a sequence of drag operations has ended. More... | |
unsafe void | SetMovingGroup (NXOpen.NXObject[] movableObjects) |
Set the elements of the moving_group. More... | |
unsafe void | EmptyMovingGroup () |
Remove all elements from the moving_group. More... | |
unsafe bool | IsReferencedGeometryLoaded () |
Are the necessary objects loaded so that all connected constraints can be included during a drag or solve ? More... | |
unsafe void | LoadReferencedGeometry () |
Load the necessary objects so that all connected constraints can be included during a drag or solve. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe NXOpen.Assemblies.Component | DisplayComponent [get, set] |
Returns or sets the Assemblies.Component in which the display is changed by solving the network. More... | |
unsafe bool | MoveObjectsState [get, set] |
Returns or sets the move objects state for the network. More... | |
unsafe bool | NonMovingGroupGrounded [get, set] |
Returns or sets the grounded state of non-moving_group objects. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Network for use in positioning objects in NX.
A network consists of explicitly added constraints and movable objects together with others implicitly added because they are connected by to those in the network.
Use Positioning.Positioner.EstablishNetwork to create an instance of this class.
Created in NX4.0.0
Specifies the solver status of a movable object.
unsafe void NXOpen.Positioning.Network.AddConstraint | ( | NXOpen.Positioning.Constraint | constraint | ) |
Add a Constraint to the network.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
constraint | The Constraint to be added |
unsafe void NXOpen.Positioning.Network.AddMovableObject | ( | NXOpen.NXObject | movableObject | ) |
Add a movable object to the network.
An object explicitly added by this method will be directly moved by calls to Positioning.Network.DragByRay , Positioning.Network.DragByTransform and Positioning.Network.DragByTranslation .
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
movableObject | An NXObject to be moved |
unsafe void NXOpen.Positioning.Network.ApplyToModel | ( | ) |
Applies the current network state to the model.
This may change the position of movable objects and the status of constraints in the model. Does not do a solve or an update.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.Network.BeginDrag | ( | ) |
Notify the network that a sequence of drag operations is about to begin.
This must be called before a series of calls to Positioning.Network.DragByRay , Positioning.Network.DragByTransform or Positioning.Network.DragByTranslation . Following a drag, and before any other changes to a network are made, Positioning.Network.EndDrag should be called.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.Network.DragByRay | ( | NXOpen.Point3d | point, |
NXOpen.Vector3d | direction | ||
) |
Move objects which have been added to the network using Positioning.Network.AddMovableObject .
Constraints are honored during the drag so that other objects may also move as a result of this call. On the first call to this method, a notional point is added to each of the objects to be dragged. On subsequent calls, this notional point, and hence the dragged object, is kept as close as possible to the ray determined by point and direction. If there are no constraints then the point will stay on the ray.
A series of calls to this method can be made between calls to Positioning.Network.BeginDrag and Positioning.Network.EndDrag .
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
point | A point on the ray |
direction | The direction of the ray |
unsafe void NXOpen.Positioning.Network.DragByTransform | ( | NXOpen.Vector3d | translation, |
NXOpen.Matrix3x3 | rotation | ||
) |
Move objects which have been added to the network using Positioning.Network.AddMovableObject .
Constraints are honored during the drag so that other objects may also move as a result of this call. The rotation is applied first, then the translation.
A series of calls to this method can be made between calls to Positioning.Network.BeginDrag and Positioning.Network.EndDrag .
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
translation | The translation to be applied |
rotation | The rotation to be applied |
unsafe void NXOpen.Positioning.Network.DragByTranslation | ( | NXOpen.Vector3d | translation | ) |
Move objects which have been added to the network using Positioning.Network.AddMovableObject .
Constraints are honored during the drag so that other objects may also move as a result of this call.
Unlike Positioning.Network.DragByTransform there is no rotational element passed in. This can improve the behavior of the constraint solver.
A series of calls to this method can be made between calls to Positioning.Network.BeginDrag and Positioning.Network.EndDrag .
Created in NX6.0.4
License requirements: assemblies ("ASSEMBLIES MODULE")
translation | The translation to be applied |
unsafe void NXOpen.Positioning.Network.EmptyMovingGroup | ( | ) |
Remove all elements from the moving_group.
See Positioning.Network.SetMovingGroup .
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.Network.EndDrag | ( | ) |
Notify the network that a sequence of drag operations has ended.
This must be called after a series of calls to Positioning.Network.DragByRay , Positioning.Network.DragByTransform or Positioning.Network.DragByTranslation .
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe NXOpen.Positioning.Network.ObjectStatus NXOpen.Positioning.Network.GetMovableObjectStatus | ( | NXOpen.NXObject | movableObject | ) |
Returns the solver status of a movable object.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
movableObject | An NXObject positioned by the network |
unsafe bool NXOpen.Positioning.Network.IsReferencedGeometryLoaded | ( | ) |
Are the necessary objects loaded so that all connected constraints can be included during a drag or solve ?
Created in NX5.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.Network.LoadReferencedGeometry | ( | ) |
Load the necessary objects so that all connected constraints can be included during a drag or solve.
If an object is not loaded then the part containing it will be fully loaded by this call.
Created in NX5.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.Network.RemoveAllConstraints | ( | ) |
Remove all Constraint s which have been explcitly added to the network.
Those constraints connected to explcicitly added movable objects will still be include in a network solve.
Created in NX6.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.Network.RemoveConstraint | ( | NXOpen.Positioning.Constraint | constraint | ) |
Remove a Constraint from the network.
A constraint explicitly removed by this method may still included in a network solve if connected to another constraint or movable object which has been explicitly added.
Created in NX6.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
constraint | The Constraint to be removed |
unsafe void NXOpen.Positioning.Network.RemoveMovableObject | ( | NXOpen.NXObject | movableObject | ) |
Remove a movable object from the network.
An object explicitly removed by this method will not be directly moved by calls to Positioning.Network.DragByRay , Positioning.Network.DragByTransform and Positioning.Network.DragByTranslation , though it may still be moved indirectly if constrained to other movable objects.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
movableObject | An NXObject to be removed from the network |
unsafe void NXOpen.Positioning.Network.ResetDisplay | ( | ) |
Returns the display objects to their model positions.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.Network.SetMovingGroup | ( | NXOpen.NXObject[] | movableObjects | ) |
Set the elements of the moving_group.
The elements of the moving_group will move as a rigid body during a solve or drag operation. Objects outside the moving group can all be prevented from moving by setting Positioning.Network.NonMovingGroupGrounded
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
movableObjects | The NXObject s to be moved |
unsafe void NXOpen.Positioning.Network.Solve | ( | ) |
Solves the constraint network.
Does apply the results to the model but does not do an update.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the Assemblies.Component in which the display is changed by solving the network.
The display component can be a null reference (Nothing in Visual Basic) if display changes are made in the part of the network. The prototype of the display component should be the part containing the network.
Created in NX4.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the move objects state for the network.
When set the display positions of objects are immediately updated upon constraint creation or edit.
Created in NX4.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the grounded state of non-moving_group objects.
When set all objects outside the moving_group are fixed and will not move during a solve or drag.
Created in NX4.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")