NXOpen .NET Reference
12.0.0
|
Interface class for all routing segments [Line/Arc/Spline] More...
Public Member Functions | |
void | GetEndRcps (out NXOpen.Routing.ControlPoint startRcp, out NXOpen.Routing.ControlPoint endRcp) |
Return of segment end control points. More... | |
void | SetEndRcps (NXOpen.Routing.ControlPoint startRcp, NXOpen.Routing.ControlPoint endRcp) |
More... | |
void | GetEndPoints (out NXOpen.Point3d startPoint, out NXOpen.Point3d endPoint) |
Get the current location of the segment ends in ABS coordinates. More... | |
void | SetEndPoints (NXOpen.Point3d startPoint, NXOpen.Point3d endPoint) |
Set the current location of the segment ends in ABS coordinates. More... | |
NXOpen.Routing.Terminal | GetIsTerminalSegment () |
Is given segment a terminal segment? More... | |
void | SetIsTerminalSegment (NXOpen.Routing.Terminal isTerminal) |
Set given segment to be a terminal segment? More... | |
NXOpen.Routing.Interior | GetIsSegmentInterior () |
Query if a segment is interior to any part More... | |
void | SetSegmentInteriorPart (NXOpen.Assemblies.Component interiorPart) |
Set a segment to be interior to supplied part More... | |
NXOpen.Routing.Stock[] | GetSegmentStock () |
Returns all stocks that directly reference this segment as part of the path defining the stock. More... | |
NXOpen.Routing.Stock[] | GetSegmentAllStocks () |
Returns NXOpen.Routing.Stock as well as NXOpen.Routing.Overstock objects from the NXOpen.Routing.ISegment . More... | |
NXOpen.Routing.Electrical.CablewaysLayoutView[] | GetCablewaysLayoutViews () |
Returns NXOpen.Routing.Electrical.CablewaysLayoutView objects from the NXOpen.Routing.ISegment . More... | |
NXOpen.Routing.Electrical.CableDevice[] | GetCableDevices () |
Returns NXOpen.Routing.Electrical.CableDevice objects from NXOpen.Routing.ISegment . More... | |
NXOpen.Routing.Eccentric | GetIsEccentricSegment () |
Is given segment a eccentric segment? More... | |
NXOpen.Routing.ConvertLinearToEccentricLinear | ConvertLinearToEccentricLinear () |
Is line segment converted to eccentric line segment? More... | |
NXOpen.Routing.ConvertEccentricLinearToLinear | ConvertEccentricLinearToLinear () |
Is line segment eccentric converted to line segment? More... | |
Public Member Functions inherited from NXOpen.Routing.ICharacteristic | |
NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
NXOpen.Curve | FollowCurve [get] |
Returns the segment follow curve. More... | |
double | Length [get] |
Returns the length of the segment. More... | |
Interface class for all routing segments [Line/Arc/Spline]
Created in NX4.0.0
NXOpen.Routing.ConvertEccentricLinearToLinear NXOpen.Routing.ISegment.ConvertEccentricLinearToLinear | ( | ) |
Is line segment eccentric converted to line segment?
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
NXOpen.Routing.ConvertLinearToEccentricLinear NXOpen.Routing.ISegment.ConvertLinearToEccentricLinear | ( | ) |
Is line segment converted to eccentric line segment?
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
NXOpen.Routing.Electrical.CableDevice [] NXOpen.Routing.ISegment.GetCableDevices | ( | ) |
Returns NXOpen.Routing.Electrical.CableDevice objects from NXOpen.Routing.ISegment .
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
NXOpen.Routing.Electrical.CablewaysLayoutView [] NXOpen.Routing.ISegment.GetCablewaysLayoutViews | ( | ) |
Returns NXOpen.Routing.Electrical.CablewaysLayoutView objects from the NXOpen.Routing.ISegment .
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
void NXOpen.Routing.ISegment.GetEndPoints | ( | out NXOpen.Point3d | startPoint, |
out NXOpen.Point3d | endPoint | ||
) |
Get the current location of the segment ends in ABS coordinates.
This value is overridden by the coordinates of the end RCPs associated with this segment.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
startPoint | Location of end 0 in ABS coordinates |
endPoint | Location of end 1 in ABS coordinates |
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
void NXOpen.Routing.ISegment.GetEndRcps | ( | out NXOpen.Routing.ControlPoint | startRcp, |
out NXOpen.Routing.ControlPoint | endRcp | ||
) |
Return of segment end control points.
The NXOpen.Routing.ControlPoint defines an end of a segment
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
startRcp | RCP defining start of segment |
endRcp | RCP defining end of segment |
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
NXOpen.Routing.Eccentric NXOpen.Routing.ISegment.GetIsEccentricSegment | ( | ) |
Is given segment a eccentric segment?
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
NXOpen.Routing.Interior NXOpen.Routing.ISegment.GetIsSegmentInterior | ( | ) |
Query if a segment is interior to any part
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
NXOpen.Routing.Terminal NXOpen.Routing.ISegment.GetIsTerminalSegment | ( | ) |
Is given segment a terminal segment?
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
NXOpen.Routing.Stock [] NXOpen.Routing.ISegment.GetSegmentAllStocks | ( | ) |
Returns NXOpen.Routing.Stock as well as NXOpen.Routing.Overstock objects from the NXOpen.Routing.ISegment .
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
NXOpen.Routing.Stock [] NXOpen.Routing.ISegment.GetSegmentStock | ( | ) |
Returns all stocks that directly reference this segment as part of the path defining the stock.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
void NXOpen.Routing.ISegment.SetEndPoints | ( | NXOpen.Point3d | startPoint, |
NXOpen.Point3d | endPoint | ||
) |
Set the current location of the segment ends in ABS coordinates.
This value is overridden by the coordinates of the end RCPs associated with this segment.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
startPoint | New location of end 0 in ABS coordinates |
endPoint | New location of end 1 in ABS coordinates |
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
void NXOpen.Routing.ISegment.SetEndRcps | ( | NXOpen.Routing.ControlPoint | startRcp, |
NXOpen.Routing.ControlPoint | endRcp | ||
) |
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
startRcp | RCP defining start of segment |
endRcp | RCP defining end of segment |
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
void NXOpen.Routing.ISegment.SetIsTerminalSegment | ( | NXOpen.Routing.Terminal | isTerminal | ) |
Set given segment to be a terminal segment?
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
isTerminal | Set as terminal segment? |
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
void NXOpen.Routing.ISegment.SetSegmentInteriorPart | ( | NXOpen.Assemblies.Component | interiorPart | ) |
Set a segment to be interior to supplied part
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
interiorPart | Part segment interior? |
Implemented in NXOpen.Routing.LineSegment, NXOpen.Routing.ArcSegment, NXOpen.Routing.SplineSegment, and NXOpen.Routing.GapArcSegment.
|
get |
Returns the segment follow curve.
NULL object indicates segment has no follow curve
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the length of the segment.
Created in NX11.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")