NXOpen .NET Reference
12.0.0
|
Represents a line segment. More...
Public Member Functions | |
unsafe NXOpen.Positioning.Constraint | LockLength () |
Adds a constraint to maintain the length of this line segment. More... | |
unsafe void | UnlockLength () |
Removes the distance constraint that constrains the distance between the two end control points of this line segment. More... | |
unsafe bool | IsLengthLocked () |
Returns whether or not a distance constraint exists that constrains the distance between the two end control points of this line segment. More... | |
unsafe NXOpen.Positioning.Constraint | LockAngle (NXOpen.NXObject @object, bool logicalConsOnly) |
Adds a constraint to maintain the angle of this line segment with respect to another object. More... | |
unsafe void | UnlockAngle (NXOpen.NXObject @object) |
Removes the angle, parallel or perpendicular constraint that constrains the angle between this line segment and the input object. More... | |
unsafe bool | IsAngleLocked (NXOpen.NXObject @object) |
Returns whether or not an angle, parallel or perpendicular constraint exists that constrains the angle between this segment and the other input object. More... | |
unsafe string | GetGuid () |
Returns the Globally Unique Identifier (GUID) for this segment. More... | |
unsafe void | GetEndRcps (out NXOpen.Routing.ControlPoint startRcp, out NXOpen.Routing.ControlPoint endRcp) |
Return of segment end control points. More... | |
unsafe void | SetEndRcps (NXOpen.Routing.ControlPoint startRcp, NXOpen.Routing.ControlPoint endRcp) |
More... | |
unsafe void | GetEndPoints (out NXOpen.Point3d startPoint, out NXOpen.Point3d endPoint) |
Get the current location of the segment ends in ABS coordinates. More... | |
unsafe void | SetEndPoints (NXOpen.Point3d startPoint, NXOpen.Point3d endPoint) |
Set the current location of the segment ends in ABS coordinates. More... | |
unsafe NXOpen.Routing.Terminal | GetIsTerminalSegment () |
Is given segment a terminal segment? More... | |
unsafe void | SetIsTerminalSegment (NXOpen.Routing.Terminal isTerminal) |
Set given segment to be a terminal segment? More... | |
unsafe NXOpen.Routing.Interior | GetIsSegmentInterior () |
Query if a segment is interior to any part More... | |
unsafe void | SetSegmentInteriorPart (NXOpen.Assemblies.Component interiorPart) |
Set a segment to be interior to supplied part More... | |
unsafe NXOpen.Routing.Stock[] | GetSegmentStock () |
Returns all stocks that directly reference this segment as part of the path defining the stock. More... | |
unsafe NXOpen.Routing.Stock[] | GetSegmentAllStocks () |
Returns NXOpen.Routing.Stock as well as NXOpen.Routing.Overstock objects from the NXOpen.Routing.ISegment . More... | |
unsafe NXOpen.Routing.Electrical.CablewaysLayoutView[] | GetCablewaysLayoutViews () |
Returns NXOpen.Routing.Electrical.CablewaysLayoutView objects from the NXOpen.Routing.ISegment . More... | |
unsafe NXOpen.Routing.Electrical.CableDevice[] | GetCableDevices () |
Returns NXOpen.Routing.Electrical.CableDevice objects from NXOpen.Routing.ISegment . More... | |
unsafe NXOpen.Routing.Eccentric | GetIsEccentricSegment () |
Is given segment a eccentric segment? More... | |
unsafe NXOpen.Routing.ConvertLinearToEccentricLinear | ConvertLinearToEccentricLinear () |
Is line segment converted to eccentric line segment? More... | |
unsafe NXOpen.Routing.ConvertEccentricLinearToLinear | ConvertEccentricLinearToLinear () |
Is line segment eccentric converted to line segment? More... | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
Public Member Functions inherited from NXOpen.Line | |
unsafe void | SetStartPoint (NXOpen.Point3d startPoint) |
Sets the start point of the line More... | |
unsafe void | SetEndPoint (NXOpen.Point3d endPoint) |
Sets the end point of the line More... | |
unsafe void | SetEndpoints (NXOpen.Point3d startPoint, NXOpen.Point3d endPoint) |
Sets the start and end points of the line More... | |
Public Member Functions inherited from NXOpen.Curve | |
unsafe NXOpen.Drawings.DraftingCurveInfo | GetDraftingCurveInfo () |
Creates new DraftingCurveInfo object More... | |
unsafe double | GetLength () |
Returns the length of the object More... | |
Public Member Functions inherited from NXOpen.SmartObject | |
unsafe void | RemoveParameters () |
Removes the smart object parameters. More... | |
unsafe void | ReplaceParameters (NXOpen.SmartObject otherSo) |
Edit a smart object by replacing its parameters using parameters of other smart object of the same class. More... | |
unsafe void | Evaluate () |
Evaluate a smart object. More... | |
unsafe void | SetVisibility (NXOpen.SmartObject.VisibilityOption visibility) |
Sets the visibility. More... | |
unsafe void | ProtectFromDelete () |
Protects the SmartObject from being deleted if any referencing objects are deleted. More... | |
unsafe void | ReleaseDeleteProtection () |
Removes delete protection from the SmartObject. More... | |
Public Member Functions inherited from NXOpen.DisplayableObject | |
unsafe void | Blank () |
Blanks the object. More... | |
unsafe void | Unblank () |
Unblanks the object. More... | |
unsafe void | Highlight () |
Highlights the object. More... | |
unsafe void | Unhighlight () |
Unhighlights the object. More... | |
unsafe void | SetNameLocation (NXOpen.Point3d location) |
Sets the location of the object's name. More... | |
unsafe void | RedisplayObject () |
Redisplays the object in all views. More... | |
unsafe void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe NXOpen.Curve | FollowCurve [get] |
Returns the segment follow curve. More... | |
unsafe double | Length [get] |
Returns the length of the segment. More... | |
Properties inherited from NXOpen.Line | |
unsafe NXOpen.Point3d | EndPoint [get] |
Returns the end point of the line More... | |
unsafe NXOpen.Point3d | StartPoint [get] |
Returns the start point of the line More... | |
Properties inherited from NXOpen.Curve | |
unsafe bool | IsReference [get] |
Returns the reference state of a curve More... | |
Properties inherited from NXOpen.SmartObject | |
unsafe NXOpen.SmartObject.UpdateOption | Update [get] |
Returns the update option. More... | |
unsafe NXOpen.SmartObject.VisibilityOption | Visibility [get] |
Returns the visibility. More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.Routing.ISegment | |
NXOpen.Curve | FollowCurve [get] |
Returns the segment follow curve. More... | |
double | Length [get] |
Returns the length of the segment. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.SmartObject | |
enum | UpdateOption { DontUpdate, WithinModeling, AfterModeling, AfterParentBody, Mixed } |
Specifies when the smart object updates. More... | |
enum | VisibilityOption { Invisible, Visible, VisibleIfParentInvisible } |
Specifies the smart object visibility. More... | |
Represents a line segment.
To obtain an instance of this class use NXOpen.Routing.LineSegmentCollection
Created in NX4.0.0
unsafe NXOpen.Routing.ConvertEccentricLinearToLinear NXOpen.Routing.LineSegment.ConvertEccentricLinearToLinear | ( | ) |
Is line segment eccentric converted to line segment?
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implements NXOpen.Routing.ISegment.
unsafe NXOpen.Routing.ConvertLinearToEccentricLinear NXOpen.Routing.LineSegment.ConvertLinearToEccentricLinear | ( | ) |
Is line segment converted to eccentric line segment?
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implements NXOpen.Routing.ISegment.
unsafe void NXOpen.Routing.LineSegment.DeleteCharacterstics | ( | NXOpen.Routing.CharacteristicList | values | ) |
Removes the input list of characteristics from this object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
values |
Implements NXOpen.Routing.ICharacteristic.
unsafe NXOpen.Routing.Electrical.CableDevice [] NXOpen.Routing.LineSegment.GetCableDevices | ( | ) |
Returns NXOpen.Routing.Electrical.CableDevice objects from NXOpen.Routing.ISegment .
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implements NXOpen.Routing.ISegment.
unsafe NXOpen.Routing.Electrical.CablewaysLayoutView [] NXOpen.Routing.LineSegment.GetCablewaysLayoutViews | ( | ) |
Returns NXOpen.Routing.Electrical.CablewaysLayoutView objects from the NXOpen.Routing.ISegment .
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implements NXOpen.Routing.ISegment.
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.LineSegment.GetCharacteristics | ( | ) |
Get all of the characteristics values on the this object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
Implements NXOpen.Routing.ICharacteristic.
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.LineSegment.GetDestinationCharacteristics | ( | ) |
Returns the destination characteristics from the input object.
Retrieves the description of which destination characteristics to read from the application view and then reads those destination characteristics from the object
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.LineSegment.GetEndPoints | ( | out NXOpen.Point3d | startPoint, |
out NXOpen.Point3d | endPoint | ||
) |
Get the current location of the segment ends in ABS coordinates.
This value is overridden by the coordinates of the end RCPs associated with this segment.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
startPoint | Location of end 0 in ABS coordinates |
endPoint | Location of end 1 in ABS coordinates |
Implements NXOpen.Routing.ISegment.
unsafe void NXOpen.Routing.LineSegment.GetEndRcps | ( | out NXOpen.Routing.ControlPoint | startRcp, |
out NXOpen.Routing.ControlPoint | endRcp | ||
) |
Return of segment end control points.
The NXOpen.Routing.ControlPoint defines an end of a segment
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
startRcp | RCP defining start of segment |
endRcp | RCP defining end of segment |
Implements NXOpen.Routing.ISegment.
unsafe string NXOpen.Routing.LineSegment.GetGuid | ( | ) |
Returns the Globally Unique Identifier (GUID) for this segment.
Created in NX8.0.3
License requirements: routing_base ("Routing Basic")
unsafe int NXOpen.Routing.LineSegment.GetIntegerCharacteristic | ( | string | name | ) |
Get the value of an integer characteristic associated with the input name.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
name |
Implements NXOpen.Routing.ICharacteristic.
unsafe NXOpen.Routing.Eccentric NXOpen.Routing.LineSegment.GetIsEccentricSegment | ( | ) |
Is given segment a eccentric segment?
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implements NXOpen.Routing.ISegment.
unsafe NXOpen.Routing.Interior NXOpen.Routing.LineSegment.GetIsSegmentInterior | ( | ) |
Query if a segment is interior to any part
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implements NXOpen.Routing.ISegment.
unsafe NXOpen.Routing.Terminal NXOpen.Routing.LineSegment.GetIsTerminalSegment | ( | ) |
Is given segment a terminal segment?
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implements NXOpen.Routing.ISegment.
unsafe double NXOpen.Routing.LineSegment.GetRealCharacteristic | ( | string | name | ) |
Get the value of a real characteristic associated with the input name.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
name |
Implements NXOpen.Routing.ICharacteristic.
unsafe NXOpen.Routing.Stock [] NXOpen.Routing.LineSegment.GetSegmentAllStocks | ( | ) |
Returns NXOpen.Routing.Stock as well as NXOpen.Routing.Overstock objects from the NXOpen.Routing.ISegment .
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implements NXOpen.Routing.ISegment.
unsafe NXOpen.Routing.Stock [] NXOpen.Routing.LineSegment.GetSegmentStock | ( | ) |
Returns all stocks that directly reference this segment as part of the path defining the stock.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
Implements NXOpen.Routing.ISegment.
unsafe string NXOpen.Routing.LineSegment.GetStringCharacteristic | ( | string | name | ) |
Get the value of a string characteristic associated with the input name.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
name |
Implements NXOpen.Routing.ICharacteristic.
unsafe bool NXOpen.Routing.LineSegment.IsAngleLocked | ( | NXOpen.NXObject @ | object | ) |
Returns whether or not an angle, parallel or perpendicular constraint exists that constrains the angle between this segment and the other input object.
Both line segments must not be occurrences.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
object | Other object |
unsafe bool NXOpen.Routing.LineSegment.IsLengthLocked | ( | ) |
Returns whether or not a distance constraint exists that constrains the distance between the two end control points of this line segment.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Positioning.Constraint NXOpen.Routing.LineSegment.LockAngle | ( | NXOpen.NXObject @ | object, |
bool | logicalConsOnly | ||
) |
Adds a constraint to maintain the angle of this line segment with respect to another object.
It does this by ensuring that there is an angle, perpendicular or parallel constraint between this line segment and the other object. This line segment must not be an occurrence, the other object may be an occurrence.
See NXOpen.Positioning.Constraint for a description of angle, parallel and perpendicular constraints.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
object | Other object. |
logicalConsOnly | if true, only create perpendicular or parallel constraints, if false will also create angle constraints. |
unsafe NXOpen.Positioning.Constraint NXOpen.Routing.LineSegment.LockLength | ( | ) |
Adds a constraint to maintain the length of this line segment.
It does this by ensuring that there is a distance constraint between the two end NXOpen.Routing.ControlPoint objects of this line segment. See NXOpen.Positioning.Constraint for a description of distance constraints.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.LineSegment.SetCharacteristic | ( | string | name, |
int | value | ||
) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to integer if it's type is not integer.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristic2 instead.
License requirements: routing_base ("Routing Basic")
name | |
value |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.LineSegment.SetCharacteristic | ( | string | name, |
double | value | ||
) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to real if it's type is not real.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristic2 instead.
License requirements: routing_base ("Routing Basic")
name | |
value |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.LineSegment.SetCharacteristic | ( | string | name, |
string | value | ||
) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to string if it's type is not string.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristic2 instead.
License requirements: routing_base ("Routing Basic")
name | |
value |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.LineSegment.SetCharacteristic2 | ( | string | title, |
int | value | ||
) |
Sets or creates an integer type attribute associated with the input title.
creating a new attribute if one doesn't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit a part attribute on the stock part. For legacy parts where the attribute is on the stock component, the attribute will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit an attribute on the corresponding instance. For legacy parts where the attribute is on the component, the attribute will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create an attribute on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
title | Unique title for the Attribute or Characteristic |
value | New Value to be set on the Attribute |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.LineSegment.SetCharacteristic2 | ( | string | title, |
double | value | ||
) |
Sets or creates a double type attribute associated with the input title.
creating a new attribute if one doesn't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit a part attribute on the stock part. For legacy parts where the attribute is on the stock component, the attribute will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit an attribute on the corresponding instance. For legacy parts where the attribute is on the component, the attribute will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create an attribute on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
title | Unique title for the Attribute or Characteristic |
value | New Value to be set on the Attribute |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.LineSegment.SetCharacteristic2 | ( | string | title, |
string | value | ||
) |
Sets or creates a string type type attribute associated with the input title.
creating a new attribute if one doesn't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit a part attribute on the stock part. For legacy parts where the attribute is on the stock component, the attribute will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit an attribute on the corresponding instance. For legacy parts where the attribute is on the component, the attribute will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create an attribute on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
title | Unique title for the Attribute or Characteristic |
value | New Value to be set on the Attribute |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.LineSegment.SetCharacteristics | ( | NXOpen.Routing.CharacteristicList | values | ) |
Set all of the characteristics values on this object.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristics2 instead.
License requirements: routing_base ("Routing Basic")
values |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.LineSegment.SetCharacteristics2 | ( | NXOpen.Routing.CharacteristicList | values | ) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit part attributes on the stock part. For legacy parts where the attributes are on the stock component, the attributes will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit attributes on the corresponding instance. For legacy parts where the attribute is on the component, the attributes will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create attributes on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
values | NXOpen.Routing.CharacteristicList having the titles, types and values of Attributes to be set |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.LineSegment.SetEndPoints | ( | NXOpen.Point3d | startPoint, |
NXOpen.Point3d | endPoint | ||
) |
Set the current location of the segment ends in ABS coordinates.
This value is overridden by the coordinates of the end RCPs associated with this segment.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
startPoint | New location of end 0 in ABS coordinates |
endPoint | New location of end 1 in ABS coordinates |
Implements NXOpen.Routing.ISegment.
unsafe void NXOpen.Routing.LineSegment.SetEndRcps | ( | NXOpen.Routing.ControlPoint | startRcp, |
NXOpen.Routing.ControlPoint | endRcp | ||
) |
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
startRcp | RCP defining start of segment |
endRcp | RCP defining end of segment |
Implements NXOpen.Routing.ISegment.
unsafe void NXOpen.Routing.LineSegment.SetIsTerminalSegment | ( | NXOpen.Routing.Terminal | isTerminal | ) |
Set given segment to be a terminal segment?
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
isTerminal | Set as terminal segment? |
Implements NXOpen.Routing.ISegment.
unsafe void NXOpen.Routing.LineSegment.SetSegmentInteriorPart | ( | NXOpen.Assemblies.Component | interiorPart | ) |
Set a segment to be interior to supplied part
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
interiorPart | Part segment interior? |
Implements NXOpen.Routing.ISegment.
unsafe void NXOpen.Routing.LineSegment.UnlockAngle | ( | NXOpen.NXObject @ | object | ) |
Removes the angle, parallel or perpendicular constraint that constrains the angle between this line segment and the input object.
This line segment must not be an occurrence.
Call NXOpen.Update.DoUpdate afterwards to ensure that the constraint is fully deleted.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
object | Other object |
unsafe void NXOpen.Routing.LineSegment.UnlockLength | ( | ) |
Removes the distance constraint that constrains the distance between the two end control points of this line segment.
Call NXOpen.Update.DoUpdate afterwards to ensure that the constraint is fully deleted.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the segment follow curve.
NULL object indicates segment has no follow curve
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the length of the segment.
Created in NX11.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")