NXOpen .NET Reference
12.0.0
|
Represents Drafting Curve Info More...
Public Types | |
enum | DraftingCurveType { ExtractedEdge, ExtractedModelCurve, SilhouetteCurve, ThreadSilhouetteCurve, SectionEdge, ThreadSectionEdge, VICurve, UVHatchCurve, TracelineCurve, SimplifiedCurve, InterferenceCurve } |
Specifies the drafting curve types More... | |
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetParents () |
Returns the parents for input drafting curve More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.Drawings.DraftingCurveInfo.DraftingCurveType | CurveType [get] |
Returns the drafting curve type More... | |
Represents Drafting Curve Info
Created in NX10.0.0
Specifies the drafting curve types
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.NXObject [] NXOpen.Drawings.DraftingCurveInfo.GetParents | ( | ) |
Returns the parents for input drafting curve
Created in NX10.0.0
License requirements: None.
|
get |
Returns the drafting curve type
Created in NX10.0.0
License requirements: None.