NXOpen .NET Reference
12.0.0
|
The Electrical Stock Device is a non instantiable superclass to classify all electrical stock-based single devices. More...
Public Types | |
enum | RouteTypes { DefaultRoute = -1, AutoRoute, ManualRoute } |
Route types (manual/auto). More... | |
enum | RouteLevel { Pin, Comp, Mixed, Partial } |
Routing level. More... | |
enum | AutoRouteSel { BundleDiameter, LeastBundles, DesignRules, LeastSegments, ShortestLength } |
Auto-route selections. More... | |
Public Member Functions | |
unsafe double | CalculateCutLength () |
Calculates and sets cut length on object. More... | |
unsafe NXOpen.Routing.Electrical.HarnessDefinition | FindNearestHarnessDefinition () |
Get nearest NXOpen.Routing.Electrical.HarnessDefinition encountered up the parent-child hierarchy. More... | |
unsafe NXOpen.Routing.Electrical.CableDefinition | FindTopmostCableDefinition () |
Get topmost NXOpen.Routing.Electrical.CableDefinition encountered up the parent-child hierarchy. More... | |
unsafe NXOpen.Routing.Electrical.ConnectorDevice | FindFromConnector () |
Find the from connector for this stock device. More... | |
unsafe NXOpen.Routing.Electrical.ConnectorDevice | FindToConnector () |
Find the to connector for this stock device. More... | |
unsafe NXOpen.Routing.Electrical.HarnessDevice | FindNearestHarnessDevice () |
Find the nearest NXOpen.Routing.Electrical.HarnessDevice encountered up the parent-child hierarchy. More... | |
unsafe NXOpen.Routing.Electrical.Connection | FindImplementedConnection () |
Find the NXOpen.Routing.Electrical.Connection implemented by this device. More... | |
unsafe bool | HasIntermediateComponents () |
Does this stock device have intermediate components? More... | |
unsafe NXOpen.Routing.Electrical.ConnectorDevice[] | GetIntermediateComponents () |
Get intermediate components More... | |
unsafe NXOpen.Routing.LogicalTerminal[] | GetIntermediateTerminals () |
Get the intermediate terminals associated to this stock device. More... | |
unsafe void | ManuallyRoute (NXOpen.Routing.Electrical.ElectricalStockDevice.RouteLevel routeLevel, NXOpen.Routing.ISegment[] segments) |
Manually routes a NXOpen.Routing.Electrical.ElectricalStockDevice . More... | |
unsafe void | ChangeHarness (NXOpen.Routing.Electrical.HarnessDevice harnessDevice) |
Adds this stockdevice as child of given HarnessDevice. More... | |
Public Member Functions inherited from NXOpen.Routing.StockDevice | |
unsafe void | LogStockDeviceWiresforConcurrency (NXOpen.Part partTag) |
Log stock device's wire and its segment for concurrency More... | |
Public Member Functions inherited from NXOpen.Routing.SingleDevice | |
unsafe NXOpen.Routing.DeviceRelationship[] | GetReferencingDeviceRelshps () |
Gets referencing device relationships. More... | |
unsafe NXOpen.Routing.SingleDevice[] | GetRelatedSingleDevices () |
Assuming this single device to be the relating single device in a NXOpen.Routing.DeviceRelationship , get associated related single devices. More... | |
unsafe NXOpen.Routing.SingleDevice | GetRelatingSingleDevice () |
Assuming this single device to be the related single device in a NXOpen.Routing.DeviceRelationship , get associated relating single device. More... | |
unsafe NXOpen.Routing.LogicalConnection[] | GetImplementedConnections () |
Gets connections implemented on single device. More... | |
unsafe NXOpen.Routing.SingleDevice.DeleteObjectResult | ManuallyDelete () |
Deletes the single device. More... | |
unsafe NXOpen.Routing.ItemDefinition | GetItemDefinition () |
Get item definition. More... | |
Public Member Functions inherited from NXOpen.Routing.RouteObject | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
Properties | |
unsafe string | ColorName [get, set] |
Returns or sets the color name. More... | |
unsafe double | CutLength [get, set] |
Returns or sets the cut length. More... | |
unsafe int | NxColorValue [get, set] |
Returns or sets the NX color value. More... | |
Properties inherited from NXOpen.Routing.StockDevice | |
unsafe NXOpen.Routing.StockDefinition | StockDefinition [get, set] |
Returns or sets the stock definition. More... | |
unsafe double | StockLength [get, set] |
Returns or sets the stock length. More... | |
Properties inherited from NXOpen.Routing.SingleDevice | |
unsafe NXOpen.NXObject | NxEquivalent [get, set] |
Returns or sets the NX equivalent object. More... | |
unsafe string | PartName [get, set] |
Returns or sets the part name More... | |
unsafe string | PartNumber [get, set] |
Returns or sets the part number More... | |
The Electrical Stock Device is a non instantiable superclass to classify all electrical stock-based single devices.
Creator not available in KF.
Created in NX4.0.2
unsafe double NXOpen.Routing.Electrical.ElectricalStockDevice.CalculateCutLength | ( | ) |
Calculates and sets cut length on object.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe void NXOpen.Routing.Electrical.ElectricalStockDevice.ChangeHarness | ( | NXOpen.Routing.Electrical.HarnessDevice | harnessDevice | ) |
Adds this stockdevice as child of given HarnessDevice.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
harnessDevice |
unsafe NXOpen.Routing.Electrical.ConnectorDevice NXOpen.Routing.Electrical.ElectricalStockDevice.FindFromConnector | ( | ) |
Find the from connector for this stock device.
If there is no from connector, a null reference (Nothing in Visual Basic) is returned.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.Electrical.Connection NXOpen.Routing.Electrical.ElectricalStockDevice.FindImplementedConnection | ( | ) |
Find the NXOpen.Routing.Electrical.Connection implemented by this device.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.Electrical.HarnessDefinition NXOpen.Routing.Electrical.ElectricalStockDevice.FindNearestHarnessDefinition | ( | ) |
Get nearest NXOpen.Routing.Electrical.HarnessDefinition encountered up the parent-child hierarchy.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.Electrical.HarnessDevice NXOpen.Routing.Electrical.ElectricalStockDevice.FindNearestHarnessDevice | ( | ) |
Find the nearest NXOpen.Routing.Electrical.HarnessDevice encountered up the parent-child hierarchy.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.Electrical.ConnectorDevice NXOpen.Routing.Electrical.ElectricalStockDevice.FindToConnector | ( | ) |
Find the to connector for this stock device.
If there is no to connector, a null reference (Nothing in Visual Basic) is returned.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.Electrical.CableDefinition NXOpen.Routing.Electrical.ElectricalStockDevice.FindTopmostCableDefinition | ( | ) |
Get topmost NXOpen.Routing.Electrical.CableDefinition encountered up the parent-child hierarchy.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.Electrical.ConnectorDevice [] NXOpen.Routing.Electrical.ElectricalStockDevice.GetIntermediateComponents | ( | ) |
Get intermediate components
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.LogicalTerminal [] NXOpen.Routing.Electrical.ElectricalStockDevice.GetIntermediateTerminals | ( | ) |
Get the intermediate terminals associated to this stock device.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe bool NXOpen.Routing.Electrical.ElectricalStockDevice.HasIntermediateComponents | ( | ) |
Does this stock device have intermediate components?
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe void NXOpen.Routing.Electrical.ElectricalStockDevice.ManuallyRoute | ( | NXOpen.Routing.Electrical.ElectricalStockDevice.RouteLevel | routeLevel, |
NXOpen.Routing.ISegment[] | segments | ||
) |
Manually routes a NXOpen.Routing.Electrical.ElectricalStockDevice .
on given NXOpen.Routing.ISegment . The input segments should form a continuous path between two NXOpen.Routing.Electrical.ConnectorDevice objects.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
routeLevel | Routing type. |
segments |
|
getset |
Returns or sets the color name.
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the cut length.
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the NX color value.
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")