NXOpen .NET Reference
12.0.0
|
Represents Routing StockDefinition object More...
Properties | |
unsafe double | OuterDiameter [get, set] |
Returns or sets the outer diameter More... | |
Properties inherited from NXOpen.Routing.ItemDefinition | |
unsafe NXOpen.Part | DefiningNxObject [get] |
Returns the NX object associated with the item definition object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions inherited from NXOpen.Routing.RouteObject | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
Represents Routing StockDefinition object
Creator not available in KF.
Created in NX4.0.2
|
getset |
Returns or sets the outer diameter
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")