NXOpen .NET Reference
12.0.0
|
The Top level routing data model object. More...
Public Member Functions | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Properties inherited from NXOpen.Routing.RootObject | |
unsafe string | Guid [get, set] |
Returns or sets the object's Global Unique Identifier (GUID). More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
The Top level routing data model object.
Provides each routing data model object with a unique identifier. See NX Open Routing help for detailed information on the Connection data model.
Creator not available in KF.
Created in NX4.0.2
unsafe void NXOpen.Routing.RouteObject.DeleteCharacterstics | ( | NXOpen.Routing.CharacteristicList | values | ) |
Removes the input list of characteristics from this object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
values |
Implements NXOpen.Routing.ICharacteristic.
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.RouteObject.GetCharacteristics | ( | ) |
Get all of the characteristics values on the this object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
Implements NXOpen.Routing.ICharacteristic.
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.RouteObject.GetDestinationCharacteristics | ( | ) |
Returns the destination characteristics from the input object.
Retrieves the description of which destination characteristics to read from the application view and then reads those destination characteristics from the object
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
Implements NXOpen.Routing.ICharacteristic.
unsafe int NXOpen.Routing.RouteObject.GetIntegerCharacteristic | ( | string | name | ) |
Get the value of an integer characteristic associated with the input name.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
name |
Implements NXOpen.Routing.ICharacteristic.
unsafe double NXOpen.Routing.RouteObject.GetRealCharacteristic | ( | string | name | ) |
Get the value of a real characteristic associated with the input name.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
name |
Implements NXOpen.Routing.ICharacteristic.
unsafe string NXOpen.Routing.RouteObject.GetStringCharacteristic | ( | string | name | ) |
Get the value of a string characteristic associated with the input name.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
name |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.RouteObject.SetCharacteristic | ( | string | name, |
int | value | ||
) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to integer if it's type is not integer.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristic2 instead.
License requirements: routing_base ("Routing Basic")
name | |
value |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.RouteObject.SetCharacteristic | ( | string | name, |
double | value | ||
) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to real if it's type is not real.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristic2 instead.
License requirements: routing_base ("Routing Basic")
name | |
value |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.RouteObject.SetCharacteristic | ( | string | name, |
string | value | ||
) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to string if it's type is not string.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristic2 instead.
License requirements: routing_base ("Routing Basic")
name | |
value |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.RouteObject.SetCharacteristic2 | ( | string | title, |
int | value | ||
) |
Sets or creates an integer type attribute associated with the input title.
creating a new attribute if one doesn't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit a part attribute on the stock part. For legacy parts where the attribute is on the stock component, the attribute will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit an attribute on the corresponding instance. For legacy parts where the attribute is on the component, the attribute will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create an attribute on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
title | Unique title for the Attribute or Characteristic |
value | New Value to be set on the Attribute |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.RouteObject.SetCharacteristic2 | ( | string | title, |
double | value | ||
) |
Sets or creates a double type attribute associated with the input title.
creating a new attribute if one doesn't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit a part attribute on the stock part. For legacy parts where the attribute is on the stock component, the attribute will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit an attribute on the corresponding instance. For legacy parts where the attribute is on the component, the attribute will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create an attribute on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
title | Unique title for the Attribute or Characteristic |
value | New Value to be set on the Attribute |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.RouteObject.SetCharacteristic2 | ( | string | title, |
string | value | ||
) |
Sets or creates a string type type attribute associated with the input title.
creating a new attribute if one doesn't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit a part attribute on the stock part. For legacy parts where the attribute is on the stock component, the attribute will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit an attribute on the corresponding instance. For legacy parts where the attribute is on the component, the attribute will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create an attribute on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
title | Unique title for the Attribute or Characteristic |
value | New Value to be set on the Attribute |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.RouteObject.SetCharacteristics | ( | NXOpen.Routing.CharacteristicList | values | ) |
Set all of the characteristics values on this object.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristics2 instead.
License requirements: routing_base ("Routing Basic")
values |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.RouteObject.SetCharacteristics2 | ( | NXOpen.Routing.CharacteristicList | values | ) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit part attributes on the stock part. For legacy parts where the attributes are on the stock component, the attributes will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit attributes on the corresponding instance. For legacy parts where the attribute is on the component, the attributes will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create attributes on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
values | NXOpen.Routing.CharacteristicList having the titles, types and values of Attributes to be set |
Implements NXOpen.Routing.ICharacteristic.