NXOpen .NET Reference
12.0.0
|
The Routing SingleDevice corresponds to an abstract instance of NXOpen.Routing.ItemDefinition . More...
Public Types | |
enum | DeleteObjectResult { Ok, StillRouted, StillAssigned, CantDeleteUnknown } |
Deletion result More... | |
Public Member Functions | |
unsafe NXOpen.Routing.DeviceRelationship[] | GetReferencingDeviceRelshps () |
Gets referencing device relationships. More... | |
unsafe NXOpen.Routing.SingleDevice[] | GetRelatedSingleDevices () |
Assuming this single device to be the relating single device in a NXOpen.Routing.DeviceRelationship , get associated related single devices. More... | |
unsafe NXOpen.Routing.SingleDevice | GetRelatingSingleDevice () |
Assuming this single device to be the related single device in a NXOpen.Routing.DeviceRelationship , get associated relating single device. More... | |
unsafe NXOpen.Routing.LogicalConnection[] | GetImplementedConnections () |
Gets connections implemented on single device. More... | |
unsafe NXOpen.Routing.SingleDevice.DeleteObjectResult | ManuallyDelete () |
Deletes the single device. More... | |
unsafe NXOpen.Routing.ItemDefinition | GetItemDefinition () |
Get item definition. More... | |
Public Member Functions inherited from NXOpen.Routing.RouteObject | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
Properties | |
unsafe NXOpen.NXObject | NxEquivalent [get, set] |
Returns or sets the NX equivalent object. More... | |
unsafe string | PartName [get, set] |
Returns or sets the part name More... | |
unsafe string | PartNumber [get, set] |
Returns or sets the part number More... | |
The Routing SingleDevice corresponds to an abstract instance of NXOpen.Routing.ItemDefinition .
Creator not available in KF.
Created in NX4.0.2
Deletion result
unsafe NXOpen.Routing.LogicalConnection [] NXOpen.Routing.SingleDevice.GetImplementedConnections | ( | ) |
Gets connections implemented on single device.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.ItemDefinition NXOpen.Routing.SingleDevice.GetItemDefinition | ( | ) |
Get item definition.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.DeviceRelationship [] NXOpen.Routing.SingleDevice.GetReferencingDeviceRelshps | ( | ) |
Gets referencing device relationships.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.SingleDevice [] NXOpen.Routing.SingleDevice.GetRelatedSingleDevices | ( | ) |
Assuming this single device to be the relating single device in a NXOpen.Routing.DeviceRelationship , get associated related single devices.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.SingleDevice NXOpen.Routing.SingleDevice.GetRelatingSingleDevice | ( | ) |
Assuming this single device to be the related single device in a NXOpen.Routing.DeviceRelationship , get associated relating single device.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.SingleDevice.DeleteObjectResult NXOpen.Routing.SingleDevice.ManuallyDelete | ( | ) |
Deletes the single device.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the NX equivalent object.
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the part name
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the part number
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")