NXOpen .NET Reference
12.0.0
|
Holds the collection of wires in a NXOpen.Routing.Electrical.CableDevice . More...
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions inherited from NXOpen.Routing.AssemblyDefinition | |
unsafe NXOpen.Routing.SingleDevice[] | GetSingleDeviceChildren () |
Gets the list of NXOpen.Routing.SingleDevice objects contained in the assembly. More... | |
unsafe void | ReplaceSingleDeviceChildren (NXOpen.Routing.SingleDevice[] replacementChildren) |
Replaces the list of NXOpen.Routing.SingleDevice objects contained in the assembly. More... | |
unsafe void | AddSingleDeviceChild (NXOpen.Routing.SingleDevice device) |
Adds a NXOpen.Routing.SingleDevice object to the list of objects contained in the assembly. More... | |
unsafe void | RemoveSingleDeviceChild (NXOpen.Routing.SingleDevice device) |
Removes a NXOpen.Routing.SingleDevice from the list of objects contained in the assembly. More... | |
unsafe bool | IsSingleDeviceChild (NXOpen.Routing.SingleDevice device) |
Determines if a NXOpen.Routing.SingleDevice object is contained in the assembly More... | |
unsafe NXOpen.Routing.SingleDevice | GetReferencingDevice () |
Gets the NXOpen.Routing.SingleDevice object that has this AssemblyDefinition object as its definition. More... | |
Properties inherited from NXOpen.Routing.ItemDefinition | |
unsafe NXOpen.Part | DefiningNxObject [get] |
Returns the NX object associated with the item definition object. More... | |
Holds the collection of wires in a NXOpen.Routing.Electrical.CableDevice .
A cable consists of both a NXOpen.Routing.Electrical.CableDevice and a NXOpen.Routing.Electrical.CableDefinition . A NXOpen.Routing.Electrical.CableDevice object uses a NXOpen.Routing.Electrical.CableDefinition to hold a collection of NXOpen.Routing.Electrical.WireDevice objects and/or NXOpen.Routing.Electrical.CableDevice objects contained by the cable. This definition corresponds to AP212 Assembly_definition.
See the NX Routing help for detailed information on the Connection data model.
Creator not available in KF.
Created in NX4.0.2