|
enum | RouteTypes { DefaultRoute = -1,
AutoRoute,
ManualRoute
} |
| Route types (manual/auto). More...
|
|
enum | RouteLevel { Pin,
Comp,
Mixed,
Partial
} |
| Routing level. More...
|
|
enum | AutoRouteSel {
BundleDiameter,
LeastBundles,
DesignRules,
LeastSegments,
ShortestLength
} |
| Auto-route selections. More...
|
|
unsafe double | CalculateCutLength () |
| Calculates and sets cut length on object. More...
|
|
unsafe
NXOpen.Routing.Electrical.HarnessDefinition | FindNearestHarnessDefinition () |
| Get nearest NXOpen.Routing.Electrical.HarnessDefinition encountered up the parent-child hierarchy. More...
|
|
unsafe
NXOpen.Routing.Electrical.CableDefinition | FindTopmostCableDefinition () |
| Get topmost NXOpen.Routing.Electrical.CableDefinition encountered up the parent-child hierarchy. More...
|
|
unsafe
NXOpen.Routing.Electrical.ConnectorDevice | FindFromConnector () |
| Find the from connector for this stock device. More...
|
|
unsafe
NXOpen.Routing.Electrical.ConnectorDevice | FindToConnector () |
| Find the to connector for this stock device. More...
|
|
unsafe
NXOpen.Routing.Electrical.HarnessDevice | FindNearestHarnessDevice () |
| Find the nearest NXOpen.Routing.Electrical.HarnessDevice encountered up the parent-child hierarchy. More...
|
|
unsafe
NXOpen.Routing.Electrical.Connection | FindImplementedConnection () |
| Find the NXOpen.Routing.Electrical.Connection implemented by this device. More...
|
|
unsafe bool | HasIntermediateComponents () |
| Does this stock device have intermediate components? More...
|
|
unsafe
NXOpen.Routing.Electrical.ConnectorDevice[] | GetIntermediateComponents () |
| Get intermediate components More...
|
|
unsafe
NXOpen.Routing.LogicalTerminal[] | GetIntermediateTerminals () |
| Get the intermediate terminals associated to this stock device. More...
|
|
unsafe void | ManuallyRoute (NXOpen.Routing.Electrical.ElectricalStockDevice.RouteLevel routeLevel, NXOpen.Routing.ISegment[] segments) |
| Manually routes a NXOpen.Routing.Electrical.ElectricalStockDevice . More...
|
|
unsafe void | ChangeHarness (NXOpen.Routing.Electrical.HarnessDevice harnessDevice) |
| Adds this stockdevice as child of given HarnessDevice. More...
|
|
unsafe string | ColorName [get, set] |
| Returns or sets the color name. More...
|
|
unsafe double | CutLength [get, set] |
| Returns or sets the cut length. More...
|
|
unsafe int | NxColorValue [get, set] |
| Returns or sets the NX color value. More...
|
|
The Electrical WireDevice corresponds to a wire instance of NXOpen.Routing.Electrical.ElectricalStockDevice .
Creator not available in KF.
Created in NX4.0.2