NXOpen .NET Reference
12.0.0
|
Represents a Variational Sweep feature builder. More...
Public Member Functions | |
unsafe NXOpen.GeometricUtilities.SecondarySectionData | NewListItem () |
Create new list item More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngularTolerance [get, set] |
Returns or sets the angle tolerance [degrees] More... | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOperation [get] |
Returns the boolean option More... | |
unsafe int | ConstantFittingSectionCount [get, set] |
Returns or sets the constant fitting section count More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.GeometricUtilities.FeatureOptions | FeatureOptions [get] |
Returns the solid versus sheet body type option More... | |
unsafe NXOpen.GeometricUtilities.Limits | Limits [get] |
Returns the variational sweep limits More... | |
unsafe NXOpen.ObjectList | List [get, set] |
Returns or sets the secondary section list More... | |
unsafe bool | MergeFacesOption [get, set] |
Returns or sets the merge faces option More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | PathIncrement [get] |
Returns the path increment More... | |
unsafe NXOpen.GeometricUtilities.PlayButtonsBuilder | PlayButtons [get] |
Returns the play buttons builder More... | |
unsafe bool | ReProjectCurvesOption [get, set] |
Returns or sets the re-project curves option More... | |
unsafe bool | ReviewSection [get, set] |
Returns or sets the review section More... | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets the master section. More... | |
unsafe NXOpen.Features.Feature | SketchOnPathFeature [get] |
Returns the sketch on path More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Variational Sweep feature builder.
It creates or edits VarSweep feature.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateVarsweepBuilder
Default values.
Property | Value |
---|---|
ConstantFittingSectionCount |
-1 |
PlayButtons.CurrentStep |
0 |
PlayButtons.PlayModes |
PlayOnce |
PlayButtons.ScaleSpeed |
1 |
PlayButtons.ScaleStep |
0 |
PlayButtons.Speed |
1 |
ReviewSection |
0 |
Created in NX4.0.0
unsafe NXOpen.GeometricUtilities.SecondarySectionData NXOpen.Features.VarsweepBuilder.NewListItem | ( | ) |
Create new list item
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the angle tolerance [degrees]
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the boolean option
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the constant fitting section count
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance tolerance
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the solid versus sheet body type option
Created in NX4.0.0
License requirements: None.
|
get |
Returns the variational sweep limits
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the secondary section list
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the merge faces option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the path increment
Created in NX11.0.0
License requirements: None.
|
get |
Returns the play buttons builder
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the re-project curves option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the review section
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the master section.
Variational sweep accepts sections created ONLY on in the context of a Sketch on Path. Make sure this section is coming from sketch curves created using the sketch on path feature. Return code : 0 : no error, VARSWEEP_SKETCH_NOT_ON_PATH : on an error condition
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the sketch on path
Created in NX4.0.0
License requirements: None.