NXOpen .NET Reference
12.0.0
|
Represents various options supported on features. More...
Public Types | |
enum | BodyStyle { Solid, Sheet } |
This enum represents the various body types More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.FeatureOptions.BodyStyle | BodyType [get, set] |
Returns or sets the body type More... | |
Represents various options supported on features.
Created in NX4.0.0
unsafe bool NXOpen.GeometricUtilities.FeatureOptions.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the body type
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")