NXOpen .NET Reference
12.0.0
|
Represents a limits data. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.Extend | EndExtend [get] |
Returns the end extend builder More... | |
unsafe NXOpen.GeometricUtilities.Extend | StartExtend [get] |
Returns the start extend builder More... | |
unsafe bool | SymmetricOption [get, set] |
Returns or sets the symmetric option More... | |
Represents a limits data.
Inputs to this class can be convergent objects.
Created in NX3.0.1
unsafe bool NXOpen.GeometricUtilities.Limits.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the end extend builder
Created in NX3.0.1
License requirements: None.
|
get |
Returns the start extend builder
Created in NX3.0.1
License requirements: None.
|
getset |
Returns or sets the symmetric option
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")