NXOpen .NET Reference
12.0.0
|
Represents an extend data. More...
Public Types | |
enum | ExtendType { Value, UntilNext, UntilSelected, UntilExtended, ThroughAll, Symmetric, Percent, ArcLength, ThruPoint } |
This enum represents the type of extend More... | |
Public Member Functions | |
unsafe void | SetValue (string valueExpression) |
Set extend value for the following type NXOpen.GeometricUtilities.Extend.ExtendType.Value . More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.DisplayableObject | Target [get, set] |
Returns or sets the extend target for the following types NXOpen.GeometricUtilities.Extend.ExtendType.UntilSelected . More... | |
unsafe NXOpen.GeometricUtilities.Extend.ExtendType | TrimType [get, set] |
Returns or sets the extend type NXOpen.GeometricUtilities.Extend.ExtendType . More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the extend value for the following type NXOpen.GeometricUtilities.Extend.ExtendType.Value . More... | |
Represents an extend data.
Inputs to this class can be convergent objects.
Created in NX3.0.1
unsafe void NXOpen.GeometricUtilities.Extend.SetValue | ( | string | valueExpression | ) |
Set extend value for the following type NXOpen.GeometricUtilities.Extend.ExtendType.Value .
Created in NX3.0.1
Deprecated in NX8.5.0. To set the value of the expression modify the expression directly using GeometricUtilities.Extend.Value and Expression.RightHandSide .
License requirements: solid_modeling ("SOLIDS MODELING")
valueExpression | For NXOpen.GeometricUtilities.Extend.ExtendType.Value |
unsafe bool NXOpen.GeometricUtilities.Extend.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the extend target for the following types NXOpen.GeometricUtilities.Extend.ExtendType.UntilSelected .
NXOpen.GeometricUtilities.Extend.ExtendType.UntilExtended . NXOpen.GeometricUtilities.Extend.ExtendType.UntilNext .
Created in NX3.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the extend type NXOpen.GeometricUtilities.Extend.ExtendType .
Created in NX3.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the extend value for the following type NXOpen.GeometricUtilities.Extend.ExtendType.Value .
Created in NX3.0.1
License requirements: solid_modeling ("SOLIDS MODELING")