NXOpen .NET Reference
12.0.0
|
VCR buttons for any dialog that needs them More...
Public Types | |
enum | PlayModeValues { PlayOnce, LoopOver, Retrace } |
the different play modes available More... | |
Public Member Functions | |
unsafe void | Stop () |
TODO: fill in a description for this More... | |
unsafe void | RewindToStart () |
TODO: fill in a description for this More... | |
unsafe void | StepBackward () |
TODO: fill in a description for this More... | |
unsafe void | PlayBackward () |
TODO: fill in a description for this More... | |
unsafe void | PlayForward () |
TODO: fill in a description for this More... | |
unsafe void | StepForward () |
TODO: fill in a description for this More... | |
unsafe void | ForwardToEnd () |
TODO: fill in a description for this More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | CurrentStep [get, set] |
Returns or sets the step More... | |
unsafe NXOpen.GeometricUtilities.PlayButtonsBuilder.PlayModeValues | PlayModes [get, set] |
Returns or sets the play modes More... | |
unsafe double | ScaleSpeed [get, set] |
Returns or sets the scale speed More... | |
unsafe double | ScaleStep [get, set] |
Returns or sets the scale step More... | |
unsafe double | Speed [get, set] |
Returns or sets the speed More... | |
VCR buttons for any dialog that needs them
Created in NX11.0.0
unsafe void NXOpen.GeometricUtilities.PlayButtonsBuilder.ForwardToEnd | ( | ) |
TODO: fill in a description for this
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.PlayButtonsBuilder.PlayBackward | ( | ) |
TODO: fill in a description for this
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.PlayButtonsBuilder.PlayForward | ( | ) |
TODO: fill in a description for this
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.PlayButtonsBuilder.RewindToStart | ( | ) |
TODO: fill in a description for this
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.PlayButtonsBuilder.StepBackward | ( | ) |
TODO: fill in a description for this
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.PlayButtonsBuilder.StepForward | ( | ) |
TODO: fill in a description for this
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.PlayButtonsBuilder.Stop | ( | ) |
TODO: fill in a description for this
Created in NX11.0.0
License requirements: None.
unsafe bool NXOpen.GeometricUtilities.PlayButtonsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the step
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the play modes
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the scale speed
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the scale step
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the speed
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.