NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.StyledBlend builder More...
Public Types | |
enum | Types { Law, Curve, Profile } |
The styled blend types More... | |
enum | StyledBlendRadiusConstraintType { None, Peak, Minimum } |
The radius constraint type More... | |
enum | StyledBlendShapeControlType { TangentCurve1, TangentCurve2, Depth, Skew, TangentMagnitude } |
The shape control types More... | |
enum | StyledBlendTrimMethodType { NoTrim, TrimAndAttach, TrimInputWalls, TrimInputBlends } |
The trim method types More... | |
Public Member Functions | |
unsafe void | ReverseBlend () |
Reverses the blend More... | |
unsafe void | UpdateRadiusLawSpine () |
Updates the spine in radius laws. More... | |
unsafe void | UpdateShapeLawSpine (bool isDefaultSpine) |
Updates the spine in shape laws. More... | |
unsafe void | ProcessInheritFeatureParameters (NXOpen.Features.StyledBlend feature) |
Internally data processing of inherited parameters from other Styled Blend feature More... | |
unsafe bool | UpdateWall1 () |
Updates the first wall. More... | |
unsafe bool | UpdateWall2 () |
Updates the second wall. More... | |
unsafe void | UpdateTangentCurve1 () |
Updates the first tangent curve for Curve type. More... | |
unsafe void | UpdateTangentCurve2 () |
Updates the second tangent curve for Curve Type. More... | |
unsafe void | UpdateSpineCurve () |
Updates the spine curve. More... | |
unsafe void | UpdateCenterCurve () |
Updates the center curve. More... | |
unsafe void | UpdateProfileCurve () |
Updates the profile curve for Profile type. More... | |
unsafe void | UpdateResetData () |
Set necessary builder data. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectEdge | AdjacentBlend1 [get] |
Returns the first adjacent blend More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | AdjacentBlend1TrimEnd [get] |
Returns the trim end of the first adjacent blend More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | AdjacentBlend1TrimStart [get] |
Returns the trim start of the first adjacent blend More... | |
unsafe NXOpen.SelectEdge | AdjacentBlend2 [get] |
Returns the second adjacent blend More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | AdjacentBlend2TrimEnd [get] |
Returns the trim end of the second adjacent blend More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | AdjacentBlend2TrimStart [get] |
Returns the trim start of the second adjacent blend More... | |
unsafe NXOpen.GeometricUtilities.Continuity | Blend1Continuity [get] |
Returns the first blend continuity More... | |
unsafe NXOpen.GeometricUtilities.Continuity | Blend2Continuity [get] |
Returns the second blend continuity More... | |
unsafe NXOpen.Section | CenterCurve [get] |
Returns the center curve More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | CenterCurveEnd [get] |
Returns the center curve end More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | CenterCurveStart [get] |
Returns the center curve start More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | DepthLaw [get] |
Returns the depth More... | |
unsafe NXOpen.Features.SelectFeature | InheritFeatureParameters [get] |
Returns a feature from which parameters will be inherited. More... | |
unsafe bool | IsBlendExtended [get, set] |
Returns or sets a value indicating whether the blend is extended More... | |
unsafe bool | IsCenterCurveDirectionReversed [get, set] |
Returns or sets a value indicating whether the center curve direction is reversed More... | |
unsafe bool | IsCenterCurveUsedAsSpine [get, set] |
Returns or sets a value indicating whether the center curve is used as the spine More... | |
unsafe bool | IsNormal1Reversed [get, set] |
Returns or sets a value indicating whether to reverse the normal of the first wall More... | |
unsafe bool | IsNormal2Reversed [get, set] |
Returns or sets a value indicating whether to reverse the normal of the second wall More... | |
unsafe bool | IsSingleTubeUsed [get, set] |
Returns or sets a value indicating whether the single tube is used More... | |
unsafe bool | LinkHandles [get, set] |
Returns or sets a value indicating whether to link the handles More... | |
unsafe double | PositionTolerance [get, set] |
Returns or sets the position tolerance More... | |
unsafe NXOpen.Section | ProfileCurve [get] |
Returns the profile curve More... | |
unsafe NXOpen.Features.StyledBlendBuilder.StyledBlendRadiusConstraintType | RadiusConstraintType [get, set] |
Returns or sets the radius constraint type More... | |
unsafe NXOpen.Expression | RadiusConstraintValue [get] |
Returns the radius constraint value More... | |
unsafe NXOpen.GeometricUtilities.Rebuild | RebuildGuide [get] |
Returns the rebuild guide More... | |
unsafe NXOpen.Features.StyledBlendBuilder.StyledBlendShapeControlType | ShapeControl [get, set] |
Returns or sets the shape control More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | SkewLaw [get] |
Returns the skew More... | |
unsafe NXOpen.Section | SpineCurve [get] |
Returns the spine curve More... | |
unsafe NXOpen.Section | TangentCurve1 [get] |
Returns the first tangent curve More... | |
unsafe NXOpen.Section | TangentCurve2 [get] |
Returns the second tangent curve More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | TangentMagnitude1 [get] |
Returns the tangent magnitude 1 More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | TangentMagnitude2 [get] |
Returns the tangent magnitude 2 More... | |
unsafe double | TangentTolerance [get, set] |
Returns or sets the tangent tolerance More... | |
unsafe NXOpen.Features.StyledBlendBuilder.StyledBlendTrimMethodType | TrimMethod [get, set] |
Returns or sets the trim method More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | TubeRadius1 [get] |
Returns the first tube radius More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | TubeRadius2 [get] |
Returns the second tube radius More... | |
unsafe NXOpen.Features.StyledBlendBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
unsafe NXOpen.ScCollector | Wall1 [get] |
Returns the first wall More... | |
unsafe NXOpen.GeometricUtilities.Continuity | Wall1Continuity [get] |
Returns the first wall continuity More... | |
unsafe NXOpen.GeometricUtilities.FlowDirection | Wall1Direction [get] |
Returns the first wall flow direction More... | |
unsafe NXOpen.ScCollector | Wall2 [get] |
Returns the second wall More... | |
unsafe NXOpen.GeometricUtilities.Continuity | Wall2Continuity [get] |
Returns the second wall continuity More... | |
unsafe NXOpen.GeometricUtilities.FlowDirection | Wall2Direction [get] |
Returns the second wall flow direction More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.StyledBlend builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateStyledBlendBuilder
Default values.
Property | Value |
---|---|
DepthLaw.Function |
ft |
DepthLaw.LawType |
MultiTransition |
DepthLaw.Parameter |
t |
IsCenterCurveUsedAsSpine |
0 |
IsSingleTubeUsed |
1 |
LinkHandles |
0 |
RadiusConstraintType |
None |
RadiusConstraintValue.Value |
1.0 (millimeters part), 2.54 (inches part) |
RebuildGuide.DegreeType |
Quintic |
ShapeControl |
TangentCurve1 |
SkewLaw.LawType |
MultiTransition |
TangentMagnitude1.LawType |
MultiTransition |
TangentMagnitude2.LawType |
MultiTransition |
TrimMethod |
NoTrim |
TubeRadius1.LawType |
MultiTransition |
TubeRadius2.LawType |
MultiTransition |
Created in NX6.0.0
unsafe void NXOpen.Features.StyledBlendBuilder.ProcessInheritFeatureParameters | ( | NXOpen.Features.StyledBlend | feature | ) |
Internally data processing of inherited parameters from other Styled Blend feature
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
feature |
unsafe void NXOpen.Features.StyledBlendBuilder.ReverseBlend | ( | ) |
Reverses the blend
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StyledBlendBuilder.UpdateCenterCurve | ( | ) |
Updates the center curve.
This API is used for recording spine creation for the radius and shape laws
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StyledBlendBuilder.UpdateProfileCurve | ( | ) |
Updates the profile curve for Profile type.
This API is used for recording spine creation for the shape law
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StyledBlendBuilder.UpdateRadiusLawSpine | ( | ) |
Updates the spine in radius laws.
You should call this function whenever input walls or center curve have been changed
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StyledBlendBuilder.UpdateResetData | ( | ) |
Set necessary builder data.
This API is used for recording reset all action
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StyledBlendBuilder.UpdateShapeLawSpine | ( | bool | isDefaultSpine | ) |
Updates the spine in shape laws.
You should call this function whenever input walls, center curve, spine, tangent curves or profile curve have been changed
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
isDefaultSpine |
unsafe void NXOpen.Features.StyledBlendBuilder.UpdateSpineCurve | ( | ) |
Updates the spine curve.
This API is used for recording spine creation for the radius and shape laws
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StyledBlendBuilder.UpdateTangentCurve1 | ( | ) |
Updates the first tangent curve for Curve type.
This API is used for recording spine creation for the radius and shape laws
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StyledBlendBuilder.UpdateTangentCurve2 | ( | ) |
Updates the second tangent curve for Curve Type.
This API is used for recording spine creation for the radius and shape laws
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe bool NXOpen.Features.StyledBlendBuilder.UpdateWall1 | ( | ) |
Updates the first wall.
This API is used for recording spine creation for the radius and shape laws
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe bool NXOpen.Features.StyledBlendBuilder.UpdateWall2 | ( | ) |
Updates the second wall.
This API is used for recording spine creation for the radius and shape laws
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the first adjacent blend
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the trim end of the first adjacent blend
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the trim start of the first adjacent blend
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the second adjacent blend
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the trim end of the second adjacent blend
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the trim start of the second adjacent blend
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the first blend continuity
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the second blend continuity
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the center curve
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the center curve end
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the center curve start
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the depth
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns a feature from which parameters will be inherited.
If you do not want to inherit parameters, do not set this
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether the blend is extended
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether the center curve direction is reversed
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether the center curve is used as the spine
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to reverse the normal of the first wall
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to reverse the normal of the second wall
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether the single tube is used
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to link the handles
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the position tolerance
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the profile curve
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the radius constraint type
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the radius constraint value
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the rebuild guide
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the shape control
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the skew
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the spine curve
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the first tangent curve
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the second tangent curve
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the tangent magnitude 1
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the tangent magnitude 2
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the tangent tolerance
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the trim method
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the first tube radius
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the second tube radius
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the type
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the first wall
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the first wall continuity
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the first wall flow direction
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the second wall
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the second wall continuity
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the second wall flow direction
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")