NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.Rebuild . More...
Public Types | |
enum | RebuildTypes { None, Manual, Advanced, KeepParameterization } |
This enum represents the Rebuild type. More... | |
enum | DegreeTypes { Cubic, Quintic } |
This enum represents the degree type when the Rebuild option menu is set to None. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | Degree [get, set] |
Returns or sets the degree when rebuild type is none. More... | |
unsafe NXOpen.GeometricUtilities.Rebuild.DegreeTypes | DegreeType [get, set] |
Returns or sets the degree type when rebuild type is none. More... | |
unsafe int | ManualDegree [get, set] |
Returns or sets the degree when rebuild type is manual. More... | |
unsafe int | MaximumDegree [get, set] |
Returns or sets the maximum degree when rebuild type is advanced. More... | |
unsafe int | MaximumSegments [get, set] |
Returns or sets the maximum segments when rebuild type is advanced. More... | |
unsafe NXOpen.GeometricUtilities.Rebuild.RebuildTypes | RebuildType [get, set] |
Returns or sets the rebuild type. More... | |
Represents a NXOpen.GeometricUtilities.Rebuild .
The Rebuild block provides control over the method in which a surface is rebuilt (None, Manual, Advanced). Rebuild can be used for both uni-directional and bi-directional rebuild functions. Uni-directional functions require one instance of the rebuild block while bi-directional functions require two instances of the Rebuild block.
Created in NX5.0.0
This enum represents the Rebuild type.
unsafe bool NXOpen.GeometricUtilities.Rebuild.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the degree when rebuild type is none.
In general, the degree is limited from 1 to 24. However,degree = 1 will only be used for Through Curve case to replace the current V-degree option, which can start from 1. Otherwise the minimum degree should be 2.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the degree type when rebuild type is none.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the degree when rebuild type is manual.
The degree value is limited from 2 to 24.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum degree when rebuild type is advanced.
The maximum degree value is limited from 2 to 24.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum segments when rebuild type is advanced.
The maximum segments value is limited from 1 to 1000.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rebuild type.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.