NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.FlowDirection Allows user to specify different flow direction to control output surface shape. More...
Public Types | |
enum | Type { NotSpecified, Isoparametric, IsoCurveU, IsoCurveV, Perpendicular, AdjacentEdges } |
flow direction type. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.FlowDirection.Type | FlowDirectionType [get, set] |
Returns or sets the flow direction type. More... | |
Represents a NXOpen.GeometricUtilities.FlowDirection Allows user to specify different flow direction to control output surface shape.
Created in NX5.0.0
unsafe bool NXOpen.GeometricUtilities.FlowDirection.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the flow direction type.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling")