NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.Continuity Allows user to specify continuity constraint surface construction. More...
Public Types | |
enum | ContinuityTypes { G0, G1, G2, G3, Free } |
Continuity type. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | ConstraintFaces [get] |
Returns the constraint face collector. More... | |
unsafe NXOpen.GeometricUtilities.Continuity.ContinuityTypes | ContinuityType [get, set] |
Returns or sets the continuity type. More... | |
unsafe bool | IsFixed [get, set] |
Returns or sets the value indicating if a continuity constraint is of fixed type. More... | |
Represents a NXOpen.GeometricUtilities.Continuity Allows user to specify continuity constraint surface construction.
Created in NX5.0.0
unsafe bool NXOpen.GeometricUtilities.Continuity.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the constraint face collector.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the continuity type.
If continuity = G0, then constraint face selector is disabled.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value indicating if a continuity constraint is of fixed type.
This flag is valid for NXOpen.GeometricUtilities.Continuity.ContinuityTypes.G1 , NXOpen.GeometricUtilities.Continuity.ContinuityTypes.G2 , NXOpen.GeometricUtilities.Continuity.ContinuityTypes.G3 types only.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.