NXOpen .NET Reference
12.0.0
|
Represents a LawBuilder More...
Public Types | |
enum | Type { Constant, Linear, Cubic, LinearAlongSpine, CubicAlongSpine, ByEquation, ByLawCurve, MultiTransition, NonInflecting, SShaped } |
The law types More... | |
enum | RetainLawCurveOption { KeepOriginal, Replace } |
Describes the option on whether to retain the original profile. More... | |
Public Member Functions | |
unsafe void | SetSpineIntoBuilder (NXOpen.Section spine) |
Sets the spine dynamically into builder More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.AlongSpineBuilder | AlongSpineData [get] |
Returns the linear or cubic along spine law. More... | |
unsafe NXOpen.SelectLine | BaseLine [get] |
Returns the base line. More... | |
unsafe NXOpen.Expression | EndValue [get] |
Returns the end value. More... | |
unsafe string | Function [get, set] |
Returns or sets the function. More... | |
unsafe bool | IsSimpleCubicAlongSpine [get, set] |
Returns or sets a value indicating if NXOpen.GeometricUtilities.LawBuilder.Type.CubicAlongSpine is using simple cubic interpolation. More... | |
unsafe NXOpen.Section | LawCurve [get] |
Returns the law curve. More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder.RetainLawCurveOption | LawCurveOption [get, set] |
Returns or sets the option to retain law curve. More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder.Type | LawType [get, set] |
Returns or sets the law type More... | |
unsafe NXOpen.GeometricUtilities.MultiTransitionLawBuilder | MultiTransitionLaw [get] |
Returns the multi transition law. More... | |
unsafe NXOpen.GeometricUtilities.NonInflectingLawBuilder | NonInflectingLaw [get] |
Returns the non inflecting law. More... | |
unsafe string | Parameter [get, set] |
Returns or sets the parameter. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction. More... | |
unsafe NXOpen.GeometricUtilities.SShapedLawBuilder | SShapedLaw [get] |
Returns the s-shaped law. More... | |
unsafe NXOpen.Expression | StartValue [get] |
Returns the start value. More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the constant value. More... | |
Represents a LawBuilder
Created in NX5.0.0
The law types
unsafe void NXOpen.GeometricUtilities.LawBuilder.SetSpineIntoBuilder | ( | NXOpen.Section | spine | ) |
Sets the spine dynamically into builder
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
spine | Set the Spine into builder |
unsafe bool NXOpen.GeometricUtilities.LawBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the linear or cubic along spine law.
This will be used only when the law type is linear along spine/cubic along spine
Created in NX5.0.0
License requirements: None.
|
get |
Returns the base line.
This will be used only when the law type is by law curve
Created in NX5.0.0
License requirements: None.
|
get |
Returns the end value.
This will be used only when the law type is linear/cubic
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the function.
This will be used only when the law type is by equation. Make sure that the expression should be created before setting it in to the builder
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets a value indicating if NXOpen.GeometricUtilities.LawBuilder.Type.CubicAlongSpine is using simple cubic interpolation.
Simple cubic interpolation minimizes enforcement of automatic tangent constraints at the defining points. This option is valid only when NXOpen.GeometricUtilities.LawBuilder.Type is NXOpen.GeometricUtilities.LawBuilder.Type.CubicAlongSpine
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the law curve.
This will be used only when the law type is by law curve
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the option to retain law curve.
This will be used only during the edit of Pre NX3 feature Parms
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the law type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the multi transition law.
This will be used only when the law type is multi transition law
Created in NX6.0.0
License requirements: None.
|
get |
Returns the non inflecting law.
This will be used only when the law type is non inflecting law
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the parameter.
This will be used only when the law type is by equation. Make sure that the expression should be created before setting it in to the builder
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the reverse direction.
This will be used only when the law type is by law curve
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the s-shaped law.
This will be used only when the law type is s-shaped law
Created in NX6.0.0
License requirements: None.
|
get |
Returns the start value.
This will be used only when the law type is linear/cubic
Created in NX5.0.0
License requirements: None.
|
get |
Returns the constant value.
This will be used only when the law type is constant
Created in NX5.0.0
License requirements: None.