NXOpen .NET Reference
12.0.0
|
Represents multiple transition law. More...
Public Member Functions | |
unsafe NXOpen.GeometricUtilities.TransitionLawNodeBuilder | CreateNode () |
Creates a new law node More... | |
unsafe void | UpdateSpine () |
Update the builder based on current spine More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.TransitionLawNodeBuilderList | NodeList [get] |
Returns the list of law nodes. More... | |
unsafe NXOpen.Section | Spine [get] |
Returns the spine More... | |
Represents multiple transition law.
This class represents NXOpen.GeometricUtilities.LawBuilder.Type.MultiTransition type of law in NXOpen.GeometricUtilities.LawBuilder . Objects of class NXOpen.GeometricUtilities.TransitionLawNodeBuilder are used as law nodes in NXOpen.GeometricUtilities.MultiTransitionLawBuilder . Spine definition in this class is mandatory. You can specify any number of law nodes on the spine. Minimum two law nodes are necessary to define the multi transition law along the spine. The law nodes must be specified in the parametrically increasing order in the spine direction.
Depending on the law node position on the spine following transition types are supported -
Start node - All options in NXOpen.GeometricUtilities.TransitionLawNodeBuilder.TransitionType except NXOpen.GeometricUtilities.TransitionLawNodeBuilder.TransitionType.Unknown
End node - NXOpen.GeometricUtilities.TransitionLawNodeBuilder.TransitionType.Blend and NXOpen.GeometricUtilities.TransitionLawNodeBuilder.TransitionType.Minmax only
End node - All options in NXOpen.GeometricUtilities.TransitionLawNodeBuilder.TransitionType may be supported. Consult the referencing class documentation to see when NXOpen.GeometricUtilities.TransitionLawNodeBuilder.TransitionType.Unknown is not supported at a law node.
Created in NX6.0.0
unsafe NXOpen.GeometricUtilities.TransitionLawNodeBuilder NXOpen.GeometricUtilities.MultiTransitionLawBuilder.CreateNode | ( | ) |
Creates a new law node
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.GeometricUtilities.MultiTransitionLawBuilder.UpdateSpine | ( | ) |
Update the builder based on current spine
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")
unsafe bool NXOpen.GeometricUtilities.MultiTransitionLawBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the list of law nodes.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the spine
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")