NXOpen .NET Reference
12.0.0
|
Represents a law node with transition type. More...
Public Types | |
enum | TransitionType { Unknown, Constant, Linear, Blend, Minmax } |
Represents a transition type at a law node. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.TransitionLawNodeBuilder.TransitionType | Transition [get, set] |
Returns or sets the transition type More... | |
Properties inherited from NXOpen.GeometricUtilities.OnPathDimWithValueBuilder | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | Location [get] |
Returns the location on path More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the value expression More... | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.GeometricUtilities.OnPathDimWithValueBuilder | |
unsafe void | InheritLocation (NXOpen.GeometricUtilities.OnPathDimWithValueBuilder sourceBuilder) |
Inherits location data of a NXOpen.GeometricUtilities.OnPathDimWithValueBuilder object More... | |
unsafe void | InheritValue (NXOpen.GeometricUtilities.OnPathDimWithValueBuilder sourceBuilder) |
Inherits value of a NXOpen.GeometricUtilities.OnPathDimWithValueBuilder object More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a law node with transition type.
This class extends NXOpen.GeometricUtilities.OnPathDimWithValueBuilder such that apart from specifying a value at a location on spine, it allows specification of transition type. This class represents a law node in NXOpen.GeometricUtilities.MultiTransitionLawBuilder
Created in NX6.0.0
Represents a transition type at a law node.
Transition type is a type of interpolation used to evaluate intermediate values from one law node to the next law node. The transition is applied in the direction of the spine on which the law nodes reside. Not all nodes support all types of transitions. Consult the referencing law class documentation to see which transition types are supported by which law nodes.
Enumerator | |
---|---|
Unknown |
No interpolation type |
Constant |
Constant transition |
Linear |
Linear transition |
Blend |
Smooth blended transition |
Minmax |
Minimum-Maximum type transition |
|
getset |
Returns or sets the transition type
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")