NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.AlongSpineBuilder More...
Public Types | |
enum | RetainSpineOption { KeepOriginal, Replace } |
Represents the Spine option. More... | |
Public Member Functions | |
unsafe void | GetSpinePoints (out NXOpen.GeometricUtilities.OnPathDimWithValueBuilder[] spPoints) |
Returns the all SpinePointData objects More... | |
unsafe void | SetFeatureSpine (NXOpen.Section featureSpine) |
Set the spine sent by the owning feaure dynamically into builder More... | |
unsafe void | ResetSpine () |
Reset the spine More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimWithValueBuilder | CreateSpinePoint () |
Creates a new spine point More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Section | FeatureSpine [get] |
Returns the Spine set by the owning feature of the law More... | |
unsafe NXOpen.Section | Spine [get] |
Returns the Spine More... | |
unsafe NXOpen.GeometricUtilities.AlongSpineBuilder.RetainSpineOption | SpineOption [get, set] |
Returns or sets the alongSpineOption. More... | |
unsafe NXOpen.ObjectList | SpinePointList [get] |
Returns the list of spine points. More... | |
Represents a NXOpen.GeometricUtilities.AlongSpineBuilder
Created in NX5.0.0
Represents the Spine option.
This option will be used while editing the lagecy feaures (Feaures having profile without section in it).
Enumerator | |
---|---|
KeepOriginal |
Keeps the original profile as it is during edit of pre NX3 parms |
Replace |
Deletes the old profile, so that user has to select new one during edit of pre NX3 parms |
unsafe NXOpen.GeometricUtilities.OnPathDimWithValueBuilder NXOpen.GeometricUtilities.AlongSpineBuilder.CreateSpinePoint | ( | ) |
Creates a new spine point
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
unsafe void NXOpen.GeometricUtilities.AlongSpineBuilder.GetSpinePoints | ( | out NXOpen.GeometricUtilities.OnPathDimWithValueBuilder[] | spPoints | ) |
Returns the all SpinePointData objects
Created in NX5.0.0
License requirements: None.
spPoints | Array of SpinePointData Objects |
unsafe void NXOpen.GeometricUtilities.AlongSpineBuilder.ResetSpine | ( | ) |
Reset the spine
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
unsafe void NXOpen.GeometricUtilities.AlongSpineBuilder.SetFeatureSpine | ( | NXOpen.Section | featureSpine | ) |
Set the spine sent by the owning feaure dynamically into builder
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
featureSpine | Set the Spine into builder |
unsafe bool NXOpen.GeometricUtilities.AlongSpineBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the Spine set by the owning feature of the law
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Spine
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the alongSpineOption.
This will be used only during the edit of Pre NX3 feature Parms
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the list of spine points.
Created in NX5.0.0
License requirements: None.