NXOpen .NET Reference
12.0.0
|
Represents a s-shaped law. More...
Public Member Functions | |
unsafe void | UpdateSpine () |
Update the builder based on current spine More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.OnPathDimWithValueBuilder | EndNode [get] |
Returns the end node More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimWithValueBuilder | SlopeNode [get] |
Returns the slope node More... | |
unsafe NXOpen.Section | Spine [get] |
Returns the Spine More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimWithValueBuilder | StartNode [get] |
Returns the start node More... | |
Represents a s-shaped law.
This class represents NXOpen.GeometricUtilities.LawBuilder.Type.SShaped type of law in NXOpen.GeometricUtilities.LawBuilder . Objects of class NXOpen.GeometricUtilities.OnPathDimWithValueBuilder are used as law nodes in NXOpen.GeometricUtilities.SShapedLawBuilder . Spine definition in this class is mandatory. The law nodes at start and end of the spine are fixed.
Created in NX6.0.0
unsafe void NXOpen.GeometricUtilities.SShapedLawBuilder.UpdateSpine | ( | ) |
Update the builder based on current spine
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")
unsafe bool NXOpen.GeometricUtilities.SShapedLawBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the end node
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the slope node
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the Spine
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the start node
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")