NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.StudioXform builder More...
Public Types | |
enum | Types { Translate, Rotate, Scale, Planarize } |
Represents the Xform editing type More... | |
enum | MovementMethodType { WCS, View, Vector, Plane, Normal, Polygon } |
Represents the Xform movement type More... | |
enum | PrincipalMovementDirectionType { X, Y, Z, YZ, XZ, XY, XYZ } |
Represents the principal movement direction type More... | |
enum | RotatingAxisType { WCS, View, Vector, Plane } |
Represents the rotation axis type More... | |
enum | PrincipalRotatingAxisType { X, Y, Z } |
Represents the principal rotation axis type More... | |
enum | RotatingPivotType { Rotateaboutobjectcenter, Rotateaboutselected, Rotateaboutpoint } |
Represents the rotating pivot type More... | |
enum | ScalingDirectionType { WCS, View, Vector, Plane, PlaneofCurve } |
Represents the scaling direction type More... | |
enum | PrincipalScalingDirectionType { X, Y, Z, YZ, XZ, XY } |
Represents the principal scaling direction type More... | |
enum | ScalingCenterType { Scaleaboutobjectcenter, Scaleaboutselected, Scaleaboutpoint } |
Represents the scaling center type More... | |
enum | PlanarizeMethodType { AtPlaneLocation, AtPoleLocation, OnaBestFitPlane } |
Represents the planarize method type More... | |
enum | PlanarizeDirectionType { U, V } |
Represents the planarize direction type More... | |
enum | PlanarizeProjectionPlaneType { YZ, XZ, XY, Plane } |
Represents the planarize projection plane type More... | |
enum | AdvancedMethodType { ProportionalMovement, Falloff, KeepContinuity, LockRegion, InsertKnot, AdvanceOff } |
Represents the advanced method type More... | |
enum | AdvancedMethodOptionType { Proportional, LockRegion, InsertKnot, AdvancedOff } |
Represents the advanced method option type More... | |
enum | ProportionalPoleControlType { All, Selected, ByUV } |
Represents the pole control type in proportional method More... | |
enum | InsertKnotDirectionType { UDirection, VDirection } |
Represents the insert knot direction type More... | |
enum | FeatureType { Relative, Absolute } |
Represents the feature type More... | |
enum | InsertPoleType { Next, Previous } |
Represents the insert pole type More... | |
enum | SurfaceDirectionType { U, V } |
Represents the U or V direction of a B-Surface More... | |
enum | PoleEditType { None, Constrained, Free } |
Editing types of a pole of spline belonging to a Studio Spline feature More... | |
enum | ExtrationMethodType { Original, MinimumBounded, FittoBoundary } |
B-surface extraction method More... | |
Public Member Functions | |
unsafe void | ProportionalReset () |
Reset the proportional scale More... | |
unsafe void | FallOffReset () |
Reset the fall off scale More... | |
unsafe void | InsertKnots () |
Insert knots More... | |
unsafe void | RestoreParentFace () |
Restore the parent face of a selection face More... | |
unsafe void | ConvertParameters (NXOpen.NXObject xformObject) |
Converts parameters of the feature that owns selected xform object. More... | |
unsafe void | ChangeDegree (NXOpen.NXObject xformObject) |
Changes degree of the selected xform object More... | |
unsafe void | ChangeDegreeWithParameters (NXOpen.NXObject xformObject, int uDegree, int vDegree, int uPatch, int vPatch) |
Changes degree of the selected xform object with desired parameters More... | |
unsafe void | InsertKnot (NXOpen.NXObject xformObject) |
Inserts knot in the selected xform object More... | |
unsafe void | ChangeFlexibility (NXOpen.NXObject xformObject) |
Changes flexibility of the selected xform object More... | |
unsafe void | UpdateLockRegionGeometry (NXOpen.NXObject xformObject) |
Update lock region geometry with current geometry More... | |
unsafe void | InsertPole (NXOpen.NXObject xformObject, int poleIndex, NXOpen.Features.StudioXformBuilderEx.InsertPoleType insertType, NXOpen.Features.StudioXformBuilderEx.SurfaceDirectionType direction, double location) |
Inserts a pole in the selected xform object More... | |
unsafe void | RemovePole (NXOpen.NXObject xformObject, int poleIndex, NXOpen.Features.StudioXformBuilderEx.SurfaceDirectionType direction) |
Inserts a pole in the selected xform object More... | |
unsafe void | SetPoleEditType (NXOpen.NXObject xformObject, int index, NXOpen.Features.StudioXformBuilderEx.PoleEditType poleEditType) |
Update pole status of the selected BSpine curve More... | |
unsafe void | RebaseOriginalGeometry (NXOpen.NXObject xformObject) |
Replaces the original geometry data of an entity with the current deformed geometry data More... | |
unsafe void | LockRegionNextObject () |
Move to next object in Lock Region method when more than one objected are in editing More... | |
unsafe void | EndLockRegion (NXOpen.NXObject xformObject) |
End Lock Region operation to the selected xform object More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.StudioXformBuilderEx.AdvancedMethodType | AdvancedMethod [get, set] |
Returns or sets the advanced method More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.AdvancedMethodOptionType | AdvancedMethodOption [get, set] |
Returns or sets the advanced method More... | |
unsafe bool | CanUseFaceFinder [get, set] |
Returns or sets the using face finder flag More... | |
unsafe NXOpen.GeometricUtilities.Continuity | ContinuityUMax [get] |
Returns the continuity at U maximum More... | |
unsafe NXOpen.GeometricUtilities.Continuity | ContinuityUMin [get] |
Returns the continuity at U minimum More... | |
unsafe NXOpen.GeometricUtilities.Continuity | ContinuityVMax [get] |
Returns the continuity at V maximum More... | |
unsafe NXOpen.GeometricUtilities.Continuity | ContinuityVMin [get] |
Returns the continuity at V minimum More... | |
unsafe NXOpen.GeometricUtilities.ControlPoleManagerData | ControlPoleManager [get] |
Returns the control pole manager More... | |
unsafe NXOpen.GeometricUtilities.CurveRangeBuilder | CurveRange [get] |
Returns the curve range More... | |
unsafe NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder | DegreesAndSegmentsOrPatches [get] |
Returns the degrees and segments or patches More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.ExtrationMethodType | ExtractMethod [get, set] |
Returns or sets the b-surface extraction method More... | |
unsafe double | ExtractTolerance [get, set] |
Returns or sets the value indicating a tolerance to be used to extract a b-surface from a selection face More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | FaceFinder [get] |
Returns the face finder More... | |
unsafe double | FallOffScale [get, set] |
Returns or sets the fall off scale More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.FeatureType | FeatureSaveMethod [get, set] |
Returns or sets the feature save method More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.InsertKnotDirectionType | InsertKnotDirection [get, set] |
Returns or sets the insert knot direction More... | |
unsafe int | InsertKnotParameter [get, set] |
Returns or sets the parameter where to insert knots More... | |
unsafe bool | IsSingleSelection [get, set] |
Returns or sets the single selection flag More... | |
unsafe bool | KeepAllContinuity [get, set] |
Returns or sets a value indicating whether to keep all continuity More... | |
unsafe bool | LockPoles [get, set] |
Returns or sets a value indicating whether to lock poles in boundary constraints More... | |
unsafe int | LockRegionUEndFlexibility [get, set] |
Returns or sets the lock region flexibility at U end More... | |
unsafe int | LockRegionUStartFlexibility [get, set] |
Returns or sets the lock region flexibility at U start More... | |
unsafe int | LockRegionVEndFlexibility [get, set] |
Returns or sets the lock region flexibility at V end More... | |
unsafe int | LockRegionVStartFlexibility [get, set] |
Returns or sets the lock region flexibility at V start More... | |
unsafe NXOpen.Plane | MovementArbitraryPlane [get, set] |
Returns or sets the movement arbitrary plane More... | |
unsafe NXOpen.Direction | MovementArbitraryVector [get, set] |
Returns or sets the movement arbitrary vector More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.MovementMethodType | MovementMethod [get, set] |
Returns or sets the movement method More... | |
unsafe NXOpen.Plane | PlanarizeArbitraryPlane [get, set] |
Returns or sets the planarize arbitrary plane More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.PlanarizeDirectionType | PlanarizeDirection [get, set] |
Returns or sets the planarize direction More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.PlanarizeMethodType | PlanarizeMethod [get, set] |
Returns or sets the planarize method More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.PlanarizeProjectionPlaneType | PlanarizeProjectionPlane [get, set] |
Returns or sets the planarize projection plane More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.PrincipalMovementDirectionType | PrincipalMovementDirection [get, set] |
Returns or sets the principal movement direction More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.PrincipalRotatingAxisType | PrincipalRotatingAxis [get, set] |
Returns or sets the principal rotating axis More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.PrincipalScalingDirectionType | PrincipalScalingDirection [get, set] |
Returns or sets the principal scaling direction More... | |
unsafe bool | ProportionalAllU [get, set] |
Returns or sets a value indicating whether to use all poles in U direction during the proportional movement More... | |
unsafe bool | ProportionalAllV [get, set] |
Returns or sets a value indicating whether to use all poles in V direction during the proportional movement More... | |
unsafe double | ProportionalFallOffScale [get, set] |
Returns or sets the proportional fall off scale More... | |
unsafe int | ProportionalMoveAfterU [get, set] |
Returns or sets a value indicating the pole number after u to participate in the proportional movement More... | |
unsafe int | ProportionalMoveAfterV [get, set] |
Returns or sets a value indicating the pole number after v to participate in the proportional movement More... | |
unsafe int | ProportionalMoveBeforeU [get, set] |
Returns or sets a value indicating the pole number before u to participate in the proportional movement More... | |
unsafe int | ProportionalMoveBeforeV [get, set] |
Returns or sets a value indicating the pole number before v to participate in the proportional movement More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.ProportionalPoleControlType | ProportionalPoleControlOption [get, set] |
Returns or sets the proportional pole control type More... | |
unsafe NXOpen.Plane | RotatingArbitraryPlane [get, set] |
Returns or sets the rotating arbitrary plane More... | |
unsafe NXOpen.Direction | RotatingArbitraryVector [get, set] |
Returns or sets the rotating arbitrary vector More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.RotatingAxisType | RotatingAxis [get, set] |
Returns or sets the rotating axis More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.RotatingPivotType | RotatingPivot [get, set] |
Returns or sets the rotating pivot More... | |
unsafe NXOpen.Point | RotatingPivotPoint [get, set] |
Returns or sets the rotating pivot point More... | |
unsafe NXOpen.Plane | ScalingArbitraryPlane [get, set] |
Returns or sets the scaling arbitrary plane More... | |
unsafe NXOpen.Direction | ScalingArbitraryVector [get, set] |
Returns or sets the scaling arbitrary vector More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.ScalingCenterType | ScalingCenter [get, set] |
Returns or sets the scaling center More... | |
unsafe NXOpen.Point | ScalingCenterPoint [get, set] |
Returns or sets the scaling center point More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.ScalingDirectionType | ScalingDirection [get, set] |
Returns or sets the scaling direction More... | |
unsafe NXOpen.GeometricUtilities.SurfaceRangeBuilder | SurfaceRange [get] |
Returns the surface range More... | |
unsafe NXOpen.Features.StudioXformBuilderEx.Types | Type [get, set] |
Returns or sets the editing type More... | |
unsafe NXOpen.GeometricUtilities.OrientXpressBuilder | XformOX [get] |
Returns the orient express object More... | |
unsafe NXOpen.SelectNXObjectList | XformObjects [get] |
Returns the object to be transformed. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.StudioXform builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateStudioXformBuilderEx
Default values.
Property | Value |
---|---|
AdvancedMethodOption |
AdvancedOff |
CanUseFaceFinder |
0 |
CurveRange.AnchorPosition |
Start |
DegreesAndSegmentsOrPatches.Degree |
3 |
DegreesAndSegmentsOrPatches.SegmentsOrPatches |
1 |
DegreesAndSegmentsOrPatches.UDegree |
5 |
DegreesAndSegmentsOrPatches.UPatches |
1 |
DegreesAndSegmentsOrPatches.VDegree |
5 |
DegreesAndSegmentsOrPatches.VPatches |
1 |
ExtractMethod |
Original |
FaceFinder.CoaxialEnabled |
0 |
FaceFinder.CoplanarAxesEnabled |
0 |
FaceFinder.CoplanarEnabled |
0 |
FaceFinder.EqualDiameterEnabled |
0 |
FaceFinder.OffsetEnabled |
0 |
FaceFinder.ParallelEnabled |
0 |
FaceFinder.PerpendicularEnabled |
0 |
FaceFinder.SymmetricEnabled |
0 |
FaceFinder.TangentEnabled |
0 |
FaceFinder.ThicknessChainEnabled |
0 |
FaceFinder.UseFaceBrowse |
1 |
FallOffScale |
0 |
FeatureSaveMethod |
Relative |
InsertKnotDirection |
UDirection |
InsertKnotParameter |
20 |
IsSingleSelection |
1 |
KeepAllContinuity |
0 |
LockPoles |
1 |
LockRegionUEndFlexibility |
0 |
LockRegionUStartFlexibility |
0 |
LockRegionVEndFlexibility |
0 |
LockRegionVStartFlexibility |
0 |
MovementMethod |
View |
PlanarizeDirection |
U |
PlanarizeMethod |
AtPlaneLocation |
PlanarizeProjectionPlane |
YZ |
PrincipalMovementDirection |
Z |
PrincipalRotatingAxis |
Z |
PrincipalScalingDirection |
X |
ProportionalAllU |
1 |
ProportionalAllV |
1 |
ProportionalFallOffScale (deprecated) |
0.5 |
ProportionalMoveAfterU |
0 |
ProportionalMoveAfterV |
0 |
ProportionalMoveBeforeU |
0 |
ProportionalMoveBeforeV |
0 |
RotatingAxis |
WCS |
ScalingDirection |
View |
SurfaceRange.AnchorPosition |
Vertex1 |
Created in NX6.0.0
unsafe void NXOpen.Features.StudioXformBuilderEx.ChangeDegree | ( | NXOpen.NXObject | xformObject | ) |
Changes degree of the selected xform object
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.Features.StudioXformBuilderEx.ChangeDegreeWithParameters instead.
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to change degree of |
unsafe void NXOpen.Features.StudioXformBuilderEx.ChangeDegreeWithParameters | ( | NXOpen.NXObject | xformObject, |
int | uDegree, | ||
int | vDegree, | ||
int | uPatch, | ||
int | vPatch | ||
) |
Changes degree of the selected xform object with desired parameters
Created in NX8.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to change degree of |
uDegree | the U degree to change to, valid range is [1, 24] |
vDegree | the V degree to change to, valid range is [1, 24] |
uPatch | the U patch to change to, valid value is greater than 1 |
vPatch | the V patch to change to, valid value is greater than 1 |
unsafe void NXOpen.Features.StudioXformBuilderEx.ChangeFlexibility | ( | NXOpen.NXObject | xformObject | ) |
Changes flexibility of the selected xform object
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to change flexibility of |
unsafe void NXOpen.Features.StudioXformBuilderEx.ConvertParameters | ( | NXOpen.NXObject | xformObject | ) |
Converts parameters of the feature that owns selected xform object.
Converts through points studio spline feature to by poles feature, otherwise removes parameters of the feature.
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to convert pameters from |
unsafe void NXOpen.Features.StudioXformBuilderEx.EndLockRegion | ( | NXOpen.NXObject | xformObject | ) |
End Lock Region operation to the selected xform object
Created in NX8.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to end Lock Region operation of |
unsafe void NXOpen.Features.StudioXformBuilderEx.FallOffReset | ( | ) |
Reset the fall off scale
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StudioXformBuilderEx.InsertKnot | ( | NXOpen.NXObject | xformObject | ) |
Inserts knot in the selected xform object
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to insert knot in |
unsafe void NXOpen.Features.StudioXformBuilderEx.InsertKnots | ( | ) |
Insert knots
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StudioXformBuilderEx.InsertPole | ( | NXOpen.NXObject | xformObject, |
int | poleIndex, | ||
NXOpen.Features.StudioXformBuilderEx.InsertPoleType | insertType, | ||
NXOpen.Features.StudioXformBuilderEx.SurfaceDirectionType | direction, | ||
double | location | ||
) |
Inserts a pole in the selected xform object
Created in NX8.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to insert pole to |
poleIndex | which pole index to begin insert to |
insertType | Insert type |
direction | U or V direction a pole row on a surface is inserted, pass U direction for a curve |
location | a point between 2 poles to indicate where a pole should be inserted, express as % |
unsafe void NXOpen.Features.StudioXformBuilderEx.LockRegionNextObject | ( | ) |
Move to next object in Lock Region method when more than one objected are in editing
Created in NX8.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StudioXformBuilderEx.ProportionalReset | ( | ) |
Reset the proportional scale
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.Features.StudioXformBuilderEx.FallOffReset instead.
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StudioXformBuilderEx.RebaseOriginalGeometry | ( | NXOpen.NXObject | xformObject | ) |
Replaces the original geometry data of an entity with the current deformed geometry data
Created in NX8.0.1
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to rebase the geometry data of |
unsafe void NXOpen.Features.StudioXformBuilderEx.RemovePole | ( | NXOpen.NXObject | xformObject, |
int | poleIndex, | ||
NXOpen.Features.StudioXformBuilderEx.SurfaceDirectionType | direction | ||
) |
Inserts a pole in the selected xform object
Created in NX8.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to remove pole from |
poleIndex | which pole index to remove |
direction | U or V direction a pole row on a surface is removed, pass U direction for a curve |
unsafe void NXOpen.Features.StudioXformBuilderEx.RestoreParentFace | ( | ) |
Restore the parent face of a selection face
Created in NX7.5.2
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StudioXformBuilderEx.SetPoleEditType | ( | NXOpen.NXObject | xformObject, |
int | index, | ||
NXOpen.Features.StudioXformBuilderEx.PoleEditType | poleEditType | ||
) |
Update pole status of the selected BSpine curve
Created in NX7.5.4
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | spline being edited |
index | index of a pole being edited |
poleEditType | the pole edit type |
unsafe void NXOpen.Features.StudioXformBuilderEx.UpdateLockRegionGeometry | ( | NXOpen.NXObject | xformObject | ) |
Update lock region geometry with current geometry
Created in NX6.0.2
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to change flexibility of |
|
getset |
Returns or sets the advanced method
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.Features.StudioXformBuilderEx.AdvancedMethodOption instead.
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the advanced method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the using face finder flag
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the continuity at U maximum
Created in NX6.0.0
License requirements: None.
|
get |
Returns the continuity at U minimum
Created in NX6.0.0
License requirements: None.
|
get |
Returns the continuity at V maximum
Created in NX6.0.0
License requirements: None.
|
get |
Returns the continuity at V minimum
Created in NX6.0.0
License requirements: None.
|
get |
Returns the control pole manager
Created in NX6.0.0
License requirements: None.
|
get |
Returns the curve range
Created in NX6.0.0
License requirements: None.
|
get |
Returns the degrees and segments or patches
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the b-surface extraction method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating a tolerance to be used to extract a b-surface from a selection face
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the face finder
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the fall off scale
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the feature save method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the insert knot direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the parameter where to insert knots
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the single selection flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to keep all continuity
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to lock poles in boundary constraints
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the lock region flexibility at U end
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the lock region flexibility at U start
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the lock region flexibility at V end
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the lock region flexibility at V start
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the movement arbitrary plane
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the movement arbitrary vector
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the movement method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the planarize arbitrary plane
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the planarize direction
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the planarize method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the planarize projection plane
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the principal movement direction
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the principal rotating axis
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the principal scaling direction
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to use all poles in U direction during the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to use all poles in V direction during the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the proportional fall off scale
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.Features.StudioXformBuilderEx.FallOffScale instead.
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating the pole number after u to participate in the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating the pole number after v to participate in the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating the pole number before u to participate in the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating the pole number before v to participate in the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the proportional pole control type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rotating arbitrary plane
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rotating arbitrary vector
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rotating axis
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rotating pivot
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rotating pivot point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the scaling arbitrary plane
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the scaling arbitrary vector
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the scaling center
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the scaling center point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the scaling direction
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the surface range
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the editing type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the object to be transformed.
Any face having b-surface type geometry or curve having b-curve geometry can be transformed.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the orient express object
Created in NX7.0.0
License requirements: None.