NXOpen .NET Reference
12.0.0
|
Represent the OrientXpress block More...
Public Types | |
enum | Axis { X, Y, Z, Passive } |
the active axis option More... | |
enum | Plane { Yz, Xz, Xy, Passive } |
the active plane option More... | |
enum | Reference { AcsWorkPart, AcsDisplayPart, WcsWorkPart, WcsDisplayPart, Csys, Fixed, ProgramDefined } |
the option for reference csys More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.OrientXpressBuilder.Axis | AxisOption [get, set] |
Returns or sets the orientXpress active axis option More... | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the orientXpress reference csys when reference option is set to csys More... | |
unsafe NXOpen.NXObject | FixedCsys [get, set] |
Returns or sets the orientXpress fixed csys when reference option is set to fixed csys More... | |
unsafe NXOpen.GeometricUtilities.OrientXpressBuilder.Plane | PlaneOption [get, set] |
Returns or sets the orientXpress active plane option More... | |
unsafe NXOpen.NXObject | ProgramDefinedCsys [get, set] |
Returns or sets the orientXpress program defined csys when reference option is set to program defined csys More... | |
unsafe NXOpen.GeometricUtilities.OrientXpressBuilder.Reference | ReferenceOption [get, set] |
Returns or sets the orientXpress reference coordinate system More... | |
Represent the OrientXpress block
OrientXpress is not supported in KF.
Created in NX6.0.0
the option for reference csys
|
getset |
Returns or sets the orientXpress active axis option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientXpress reference csys when reference option is set to csys
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientXpress fixed csys when reference option is set to fixed csys
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientXpress active plane option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientXpress program defined csys when reference option is set to program defined csys
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientXpress reference coordinate system
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")