NXOpen .NET Reference
12.0.0
|
the DegreesAndSegmentsOrPatches builder More...
Public Member Functions | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | Degree [get, set] |
Returns or sets the degree More... | |
unsafe int | SegmentsOrPatches [get, set] |
Returns or sets the patches More... | |
unsafe int | UDegree [get, set] |
Returns or sets the u degree More... | |
unsafe int | UPatches [get, set] |
Returns or sets the u patches More... | |
unsafe int | VDegree [get, set] |
Returns or sets the v degree More... | |
unsafe int | VPatches [get, set] |
Returns or sets the v patches More... | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
the DegreesAndSegmentsOrPatches builder
Created in NX6.0.0
unsafe NXOpen.INXObject NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Journal identifier of the object |
Implements NXOpen.INXObject.
unsafe void NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder.Print | ( | ) |
Prints a representation of this object to the system log file.
Created in NX3.0.0
License requirements: None.
Implements NXOpen.INXObject.
unsafe void NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder.SetName | ( | string | name | ) |
Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0
License requirements: None.
name |
Implements NXOpen.INXObject.
unsafe bool NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the degree
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns whether this object is an occurrence or not.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the identifier that would be recorded in a journal for this object.
This may not be the same across different releases of the software.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the custom name of the object.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the owning component, if this object is an occurrence.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the owning part of this object
Created in NX3.0.0
License requirements: None.
|
get |
Returns the prototype of this object if it is an occurrence.
Created in NX3.0.0
License requirements: None.
|
getset |
Returns or sets the patches
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the u degree
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the u patches
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the v degree
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the v patches
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")