NXOpen .NET Reference
12.0.0
|
Represents the surface range and anchor builder More...
Public Types | |
enum | AnchorPositionType { Center, Vertex1, Vertex2, Vertex3, Vertex4 } |
Represents the anchor position type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.SurfaceRangeBuilder.AnchorPositionType | AnchorPosition [get, set] |
Returns or sets the anchor position More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | UEnd [get] |
Returns the u end More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | UStart [get] |
Returns the u start More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | VEnd [get] |
Returns the v end More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | VStart [get] |
Returns the v start More... | |
Represents the surface range and anchor builder
Created in NX6.0.0
unsafe bool NXOpen.GeometricUtilities.SurfaceRangeBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the anchor position
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the u end
Created in NX6.0.0
License requirements: None.
|
get |
Returns the u start
Created in NX6.0.0
License requirements: None.
|
get |
Returns the v end
Created in NX6.0.0
License requirements: None.
|
get |
Returns the v start
Created in NX6.0.0
License requirements: None.