NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.StudioXform builder More...
Public Member Functions | |
unsafe void | FallOffReset () |
Reset the fall off scale More... | |
unsafe void | ProportionalReset () |
Reset the proportional scale More... | |
unsafe void | InsertKnots () |
Insert knots More... | |
unsafe void | ShapeReset () |
Reset the shape of a edited face or curve More... | |
unsafe void | UpdateXformObject (NXOpen.NXObject xformObject) |
Updates the selected xform object More... | |
unsafe void | ConvertParameters (NXOpen.NXObject xformObject) |
Converts parameters of the feature that owns selected xform object. More... | |
unsafe void | ChangeDegree (NXOpen.NXObject xformObject) |
Changes degree of the selected xform object More... | |
unsafe void | InsertKnot (NXOpen.NXObject xformObject) |
Inserts knot in the selected xform object More... | |
unsafe void | ChangeFlexibility (NXOpen.NXObject xformObject) |
Changes flexibility of the selected xform object More... | |
unsafe void | UpdateLockRegionGeometry (NXOpen.NXObject xformObject) |
Update lock region geometry with current geometry More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.StudioXformBuilder.AdvancedMethodType | AdvancedMethod [get, set] |
Returns or sets the advanced method More... | |
unsafe NXOpen.Point | CenterPoint [get, set] |
Returns or sets the scaling center type More... | |
unsafe NXOpen.GeometricUtilities.Continuity | ContinuityUMax [get] |
Returns the continuity at U maximum More... | |
unsafe NXOpen.GeometricUtilities.Continuity | ContinuityUMin [get] |
Returns the continuity at U minimum More... | |
unsafe NXOpen.GeometricUtilities.Continuity | ContinuityVMax [get] |
Returns the continuity at V maximum More... | |
unsafe NXOpen.GeometricUtilities.Continuity | ContinuityVMin [get] |
Returns the continuity at V minimum More... | |
unsafe NXOpen.GeometricUtilities.ControlPoleManagerData | ControlPoleManager [get] |
Returns the control pole manager More... | |
unsafe NXOpen.GeometricUtilities.CurveRangeBuilder | CurveRange [get] |
Returns the curve range More... | |
unsafe NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder | DegreesAndSegmentsOrPatches [get] |
Returns the degrees and segments or patches More... | |
unsafe double | FallOffScale [get, set] |
Returns or sets the fall off scale More... | |
unsafe NXOpen.Features.StudioXformBuilder.FeatureType | FeatureSaveMethod [get, set] |
Returns or sets the feature save method More... | |
unsafe NXOpen.Features.StudioXformBuilder.InsertKnotDirectionType | InsertKnotDirection [get, set] |
Returns or sets the insert knot direction More... | |
unsafe int | InsertKnotParameter [get, set] |
Returns or sets the parameter where to insert knots More... | |
unsafe bool | IsSingleSelection [get, set] |
Returns or sets the single selection flag More... | |
unsafe bool | KeepAllContinuity [get, set] |
Returns or sets a value indicating whether to keep all continuity More... | |
unsafe int | LockRegionUEndFlexibility [get, set] |
Returns or sets the lock region flexibility at U end More... | |
unsafe int | LockRegionUStartFlexibility [get, set] |
Returns or sets the lock region flexibility at U start More... | |
unsafe int | LockRegionVEndFlexibility [get, set] |
Returns or sets the lock region flexibility at V end More... | |
unsafe int | LockRegionVStartFlexibility [get, set] |
Returns or sets the lock region flexibility at V start More... | |
unsafe NXOpen.Point | PivotPoint [get, set] |
Returns or sets the rotating center More... | |
unsafe NXOpen.Plane | PlanarizeArbitraryPlane [get, set] |
Returns or sets the planarize arbitrary plane More... | |
unsafe NXOpen.Features.StudioXformBuilder.PlanarizeDirectionType | PlanarizeDirection [get, set] |
Returns or sets the planarize direction More... | |
unsafe NXOpen.Features.StudioXformBuilder.PlanarizeMethodType | PlanarizeMethod [get, set] |
Returns or sets the planarize method More... | |
unsafe NXOpen.Features.StudioXformBuilder.PlanarizePlaneOptionType | PlanarizePlaneOption [get, set] |
Returns or sets the planarize plane option More... | |
unsafe bool | ProportionalAllU [get, set] |
Returns or sets a value indicating whether to use all poles in U direction during the proportional movement More... | |
unsafe bool | ProportionalAllV [get, set] |
Returns or sets a value indicating whether to use all poles in V direction during the proportional movement More... | |
unsafe double | ProportionalFallOffScale [get, set] |
Returns or sets the proportional fall off scale More... | |
unsafe int | ProportionalMoveAfterU [get, set] |
Returns or sets a value indicating the pole number after u to participate in the proportional movement More... | |
unsafe int | ProportionalMoveAfterV [get, set] |
Returns or sets a value indicating the pole number after v to participate in the proportional movement More... | |
unsafe int | ProportionalMoveBeforeU [get, set] |
Returns or sets a value indicating the pole number before u to participate in the proportional movement More... | |
unsafe int | ProportionalMoveBeforeV [get, set] |
Returns or sets a value indicating the pole number before v to participate in the proportional movement More... | |
unsafe NXOpen.Features.StudioXformBuilder.RotatingPivotType | RotatingPivot [get, set] |
Returns or sets the rotating center type More... | |
unsafe NXOpen.Plane | RotationArbitraryPlane [get, set] |
Returns or sets the rotation arbitrary plane. More... | |
unsafe NXOpen.Direction | RotationArbitraryVector [get, set] |
Returns or sets the rotation arbitrary vector. More... | |
unsafe NXOpen.Features.StudioXformBuilder.RotationDirectionType | RotationDirection [get, set] |
Returns or sets the rotation direction More... | |
unsafe NXOpen.Plane | ScalingArbitraryPlane [get, set] |
Returns or sets the scaling arbitrary plane. More... | |
unsafe NXOpen.Direction | ScalingArbitraryVector [get, set] |
Returns or sets the scaling arbitrary vector. More... | |
unsafe NXOpen.Features.StudioXformBuilder.ScalingCenterType | ScalingCenter [get, set] |
Returns or sets the scaling center More... | |
unsafe NXOpen.Features.StudioXformBuilder.ScalingDirectionType | ScalingDirection [get, set] |
Returns or sets the scaling direction More... | |
unsafe NXOpen.GeometricUtilities.SurfaceRangeBuilder | SurfaceRange [get] |
Returns the surface range More... | |
unsafe NXOpen.Plane | TranslationArbitraryPlane [get, set] |
Returns or sets the translation arbitrary plane. More... | |
unsafe NXOpen.Direction | TranslationArbitraryVector [get, set] |
Returns or sets the translation arbitrary vector. More... | |
unsafe NXOpen.Features.StudioXformBuilder.TranslationDirectionType | TranslationDirection [get, set] |
Returns or sets the translation direction More... | |
unsafe NXOpen.Features.StudioXformBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
unsafe NXOpen.SelectNXObjectList | XformObjects [get] |
Returns the object to be transformed. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.StudioXform builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateStudioXformBuilder
Default values.
Property | Value |
---|---|
AdvancedMethod |
AdvanceOff |
CurveRange.AnchorPosition |
Start |
DegreesAndSegmentsOrPatches.Degree |
3 |
DegreesAndSegmentsOrPatches.SegmentsOrPatches |
1 |
DegreesAndSegmentsOrPatches.UDegree |
5 |
DegreesAndSegmentsOrPatches.UPatches |
1 |
DegreesAndSegmentsOrPatches.VDegree |
5 |
DegreesAndSegmentsOrPatches.VPatches |
1 |
FallOffScale |
0 |
FeatureSaveMethod |
Relative |
InsertKnotDirection |
UDirection |
InsertKnotParameter |
20 |
IsSingleSelection |
1 |
KeepAllContinuity |
0 |
LockRegionUEndFlexibility |
0 |
LockRegionUStartFlexibility |
0 |
LockRegionVEndFlexibility |
0 |
LockRegionVStartFlexibility |
0 |
PlanarizeDirection |
U |
PlanarizeMethod |
AtPlaneLocation |
PlanarizePlaneOption |
YcZc |
ProportionalAllU |
0 |
ProportionalAllV |
0 |
ProportionalFallOffScale |
0 |
ProportionalMoveAfterU |
0 |
ProportionalMoveAfterV |
0 |
ProportionalMoveBeforeU |
0 |
ProportionalMoveBeforeV |
0 |
RotationDirection |
Zc |
ScalingDirection |
Zc |
SurfaceRange.AnchorPosition |
Vertex1 |
TranslationDirection |
Zc |
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.Features.StudioXformBuilderEx instead.
Represents the scaling direction type
Represents the translation direction type
unsafe void NXOpen.Features.StudioXformBuilder.ChangeDegree | ( | NXOpen.NXObject | xformObject | ) |
Changes degree of the selected xform object
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to change degree of |
unsafe void NXOpen.Features.StudioXformBuilder.ChangeFlexibility | ( | NXOpen.NXObject | xformObject | ) |
Changes flexibility of the selected xform object
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to change flexibility of |
unsafe void NXOpen.Features.StudioXformBuilder.ConvertParameters | ( | NXOpen.NXObject | xformObject | ) |
Converts parameters of the feature that owns selected xform object.
Converts through points studio spline feature to by poles feature, otherwise removes parameters of the feature.
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to convert pameters from |
unsafe void NXOpen.Features.StudioXformBuilder.FallOffReset | ( | ) |
Reset the fall off scale
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StudioXformBuilder.InsertKnot | ( | NXOpen.NXObject | xformObject | ) |
Inserts knot in the selected xform object
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to insert knot in |
unsafe void NXOpen.Features.StudioXformBuilder.InsertKnots | ( | ) |
Insert knots
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StudioXformBuilder.ProportionalReset | ( | ) |
Reset the proportional scale
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StudioXformBuilder.ShapeReset | ( | ) |
Reset the shape of a edited face or curve
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StudioXformBuilder.UpdateLockRegionGeometry | ( | NXOpen.NXObject | xformObject | ) |
Update lock region geometry with current geometry
Created in NX6.0.2
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to change flexibility of |
unsafe void NXOpen.Features.StudioXformBuilder.UpdateXformObject | ( | NXOpen.NXObject | xformObject | ) |
Updates the selected xform object
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
xformObject | the selected face or curve to be edited |
|
getset |
Returns or sets the advanced method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the scaling center type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the continuity at U maximum
Created in NX6.0.0
License requirements: None.
|
get |
Returns the continuity at U minimum
Created in NX6.0.0
License requirements: None.
|
get |
Returns the continuity at V maximum
Created in NX6.0.0
License requirements: None.
|
get |
Returns the continuity at V minimum
Created in NX6.0.0
License requirements: None.
|
get |
Returns the control pole manager
Created in NX6.0.0
License requirements: None.
|
get |
Returns the curve range
Created in NX6.0.0
License requirements: None.
|
get |
Returns the degrees and segments or patches
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the fall off scale
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the feature save method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the insert knot direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the parameter where to insert knots
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the single selection flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to keep all continuity
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the lock region flexibility at U end
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the lock region flexibility at U start
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the lock region flexibility at V end
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the lock region flexibility at V start
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rotating center
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the planarize arbitrary plane
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the planarize direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the planarize method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the planarize plane option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to use all poles in U direction during the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to use all poles in V direction during the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the proportional fall off scale
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating the pole number after u to participate in the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating the pole number after v to participate in the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating the pole number before u to participate in the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating the pole number before v to participate in the proportional movement
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rotating center type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rotation arbitrary plane.
Used only when the RotationPlane is ArbitraryPlane.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rotation arbitrary vector.
Used only when the RotationDirection is ArbitraryDirection.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rotation direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the scaling arbitrary plane.
Used only when the ScalingDirection is ArbitraryPlane.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the scaling arbitrary vector.
Used only when the ScalingDirection is ArbitraryDirection.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the scaling center
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the scaling direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the surface range
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the translation arbitrary plane.
Used only when the TranslationDirection is ArbitraryPlane.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the translation arbitrary vector.
Used only when the TranslationDirection is ArbitraryDirection.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the translation direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the object to be transformed.
Any face having b-surface type geometry or curve having b-curve geometry can be transformed.
Created in NX6.0.0
License requirements: None.