NXOpen .NET Reference
12.0.0
|
Represents a Features.StudioSurfaceEx builder More...
Public Types | |
enum | TransitionOptions { NormalToEndSections, NormalToAllSections, Cubic, LinearAndBlend, NoEndConstraint } |
the transition control options when using By Points alignment method More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.AlignmentMethodBuilder | AlignmentMethod [get] |
Returns the alignment method More... | |
unsafe NXOpen.GeometricUtilities.FeatureOptions | BodyPreference [get] |
Returns the body type options More... | |
unsafe double | CurvatureTolerance [get, set] |
Returns or sets the curvature tolerance More... | |
unsafe NXOpen.GeometricUtilities.Continuity | FirstGuideContinuity [get] |
Returns the first guide continuity More... | |
unsafe NXOpen.GeometricUtilities.Continuity | FirstSectionContinuity [get] |
Returns the first section continuity More... | |
unsafe NXOpen.GeometricUtilities.FlowDirection | FlowDirection [get] |
Returns the flow direction More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | GuideCurveFitData [get] |
Returns the guide curve fit More... | |
unsafe NXOpen.SectionList | GuideList [get] |
Returns the list of guides More... | |
unsafe double | IntersectionTolerance [get, set] |
Returns or sets the intersection tolerance More... | |
unsafe NXOpen.GeometricUtilities.Continuity | LastGuideContinuity [get] |
Returns the last guide continuity More... | |
unsafe NXOpen.GeometricUtilities.Continuity | LastSectionContinuity [get] |
Returns the last section continuity More... | |
unsafe bool | LaydownCurve [get, set] |
Returns or sets a value indicating whether to laydown the base curve to base faces More... | |
unsafe double | PositionTolerance [get, set] |
Returns or sets the position tolerance More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | SectionCurveFitData [get] |
Returns the section curve fit More... | |
unsafe NXOpen.SectionList | SectionList [get] |
Returns the list of sections More... | |
unsafe bool | SplitSurfaces [get, set] |
Returns or sets a value indicating whether to split the surfaces along boundary curves More... | |
unsafe double | TangentTolerance [get, set] |
Returns or sets the tangent tolerance More... | |
unsafe NXOpen.Features.StudioSurfaceBuilderEx.TransitionOptions | Transition [get, set] |
Returns or sets the transition control More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Features.StudioSurfaceEx builder
To create a new instance of this class, use NXOpen.Features.FreeformSurfaceCollection.CreateStudioSurfaceBuilderEx
Default values.
Property | Value |
---|---|
GuideCurveFitData.CurveJoinMethod |
No |
GuideCurveFitData.Degree |
7 |
GuideCurveFitData.FitMethod |
DegreeAndSegments |
GuideCurveFitData.IsAdvancedFit |
0 |
GuideCurveFitData.IsAlignShape |
0 |
GuideCurveFitData.MaximumDegree |
7 |
GuideCurveFitData.MaximumSegments |
1 |
GuideCurveFitData.MinimumDegree |
5 |
GuideCurveFitData.Segments |
1 |
LaydownCurve |
1 |
SplitSurfaces |
0 |
Transition |
NormalToEndSections |
Created in NX8.5.0
|
get |
Returns the alignment method
Created in NX8.5.0
License requirements: None.
|
get |
Returns the body type options
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the curvature tolerance
Created in NX8.5.0
License requirements to get this property: nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
License requirements to set this property: nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
|
get |
Returns the first guide continuity
Created in NX8.5.0
License requirements: None.
|
get |
Returns the first section continuity
Created in NX8.5.0
License requirements: None.
|
get |
Returns the flow direction
Created in NX8.5.0
License requirements: None.
|
get |
Returns the guide curve fit
Created in NX8.5.0
License requirements: None.
|
get |
Returns the list of guides
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the intersection tolerance
Created in NX8.5.0
License requirements to get this property: nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
License requirements to set this property: nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
|
get |
Returns the last guide continuity
Created in NX8.5.0
License requirements: None.
|
get |
Returns the last section continuity
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets a value indicating whether to laydown the base curve to base faces
Created in NX8.5.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING")
|
getset |
Returns or sets the position tolerance
Created in NX8.5.0
License requirements to get this property: nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
License requirements to set this property: nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
|
get |
Returns the section curve fit
Created in NX8.5.0
License requirements: None.
|
get |
Returns the list of sections
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets a value indicating whether to split the surfaces along boundary curves
Created in NX11.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING")
|
getset |
Returns or sets the tangent tolerance
Created in NX8.5.0
License requirements to get this property: nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
License requirements to set this property: nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the transition control
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")