NXOpen .NET Reference
12.0.0
|
Represents the curve fitting methods options. More...
Public Types | |
enum | Method { DegreeAndSegments, DegreeAndTolerance, KeepParameterization, AutoFit } |
Represents the curve fitting method in the case of advanced fitting More... | |
enum | Join { No, Cubic, General, Quintic } |
Represents the curve join method More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData.Join | CurveJoinMethod [get, set] |
Returns or sets the curve join method More... | |
unsafe int | Degree [get, set] |
Returns or sets the fitting degree More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData.Method | FitMethod [get, set] |
Returns or sets the fitting method More... | |
unsafe bool | IsAdvancedFit [get, set] |
Returns or sets the advanced fitting option More... | |
unsafe bool | IsAlignShape [get, set] |
Returns or sets the align shape option More... | |
unsafe int | MaximumDegree [get, set] |
Returns or sets the maximum degree More... | |
unsafe int | MaximumSegments [get, set] |
Returns or sets the maximum segments More... | |
unsafe int | MinimumDegree [get, set] |
Returns or sets the minimum degree More... | |
unsafe int | Segments [get, set] |
Returns or sets the fitting segments More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
Represents the curve fitting methods options.
Created in NX8.0.0
unsafe bool NXOpen.GeometricUtilities.CurveFitData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the angle tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the curve join method
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fitting degree
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fitting method
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the advanced fitting option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the align shape option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum degree
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum segments
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum degree
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fitting segments
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.