NXOpen .NET Reference
12.0.0
|
Collection of freeform surface based features. More...
Public Member Functions | |
unsafe NXOpen.Features.BlendCornerBuilder | CreateBlendCornerBuilder (NXOpen.Features.BlendCorner cornerBlend) |
Creates a NXOpen.Features.BlendCornerBuilder More... | |
unsafe NXOpen.Features.FillHoleBuilder | CreateFillHoleBuilder (NXOpen.Features.FillHole fillHole) |
Creates a NXOpen.Features.FillHoleBuilder More... | |
unsafe NXOpen.Features.FlatteningAndFormingBuilder | CreateFlatteningAndFormingBuilder (NXOpen.Features.FlatteningAndForming flatteningAndForming) |
Creates a NXOpen.Features.FlatteningAndFormingBuilder More... | |
unsafe NXOpen.Features.StudioSurfaceBuilderEx | CreateStudioSurfaceBuilderEx (NXOpen.Features.Feature studioSurface) |
Creates a Features.StudioSurfaceBuilderEx More... | |
unsafe NXOpen.Features.FlatteningAndFormingBuilderEx | CreateFlatteningAndFormingBuilderEx (NXOpen.Features.FlatteningAndForming flatteningAndForming) |
Creates a NXOpen.Features.FlatteningAndFormingBuilderEx More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Collection of freeform surface based features.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX9.0.0
unsafe NXOpen.Features.BlendCornerBuilder NXOpen.Features.FreeformSurfaceCollection.CreateBlendCornerBuilder | ( | NXOpen.Features.BlendCorner | cornerBlend | ) |
Creates a NXOpen.Features.BlendCornerBuilder
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
cornerBlend | NXOpen.Features.BlendCorner to be edited |
unsafe NXOpen.Features.FillHoleBuilder NXOpen.Features.FreeformSurfaceCollection.CreateFillHoleBuilder | ( | NXOpen.Features.FillHole | fillHole | ) |
Creates a NXOpen.Features.FillHoleBuilder
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
fillHole | NXOpen.Features.FillHole to be edited |
unsafe NXOpen.Features.FlatteningAndFormingBuilder NXOpen.Features.FreeformSurfaceCollection.CreateFlatteningAndFormingBuilder | ( | NXOpen.Features.FlatteningAndForming | flatteningAndForming | ) |
Creates a NXOpen.Features.FlatteningAndFormingBuilder
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
flatteningAndForming | NXOpen.Features.FlatteningAndForming to be edited |
unsafe NXOpen.Features.FlatteningAndFormingBuilderEx NXOpen.Features.FreeformSurfaceCollection.CreateFlatteningAndFormingBuilderEx | ( | NXOpen.Features.FlatteningAndForming | flatteningAndForming | ) |
Creates a NXOpen.Features.FlatteningAndFormingBuilderEx
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
flatteningAndForming | NXOpen.Features.FlatteningAndForming to be edited |
unsafe NXOpen.Features.StudioSurfaceBuilderEx NXOpen.Features.FreeformSurfaceCollection.CreateStudioSurfaceBuilderEx | ( | NXOpen.Features.Feature | studioSurface | ) |
Creates a Features.StudioSurfaceBuilderEx
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
studioSurface | Features.StudioSurfaceEx to be edited |
|
get |
Returns the tag of this object.