NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.BlendCorner builder. More...
Public Types | |
enum | ContinuityTypes { G1, G2 } |
Continuity options More... | |
Public Member Functions | |
unsafe NXOpen.GeometricUtilities.BlendSetbackBuilder | CreateBlendSetbackBuilder () |
Create a blend setback builder object. More... | |
unsafe NXOpen.GeometricUtilities.TransitionCurveBuilder | CreateTransitionCurveBuilder () |
Create a transition curve data builder object. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AllowTransitionCurveOnBlends [get, set] |
Returns or sets the transition curve on blend faces More... | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.Point | CenterPoint [get, set] |
Returns or sets the center point. More... | |
unsafe NXOpen.Features.BlendCornerBuilder.ContinuityTypes | Continuity [get, set] |
Returns or sets the continuity type More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Expression | Fullness [get] |
Returns the fullness value. More... | |
unsafe NXOpen.GeometricUtilities.BlendSetbackBuilderList | LimitCurveList [get] |
Returns the limit curve list More... | |
unsafe bool | SewToBody [get, set] |
Returns or sets the sew to body More... | |
unsafe NXOpen.GeometricUtilities.TransitionCurveBuilderList | TransitionCurveList [get] |
Returns the transition curve list More... | |
unsafe bool | UseCenterPoint [get, set] |
Returns or sets the use center point flag. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.BlendCorner builder.
To create a new instance of this class, use NXOpen.Features.FreeformSurfaceCollection.CreateBlendCornerBuilder
Default values.
Property | Value |
---|---|
AllowTransitionCurveOnBlends |
1 |
Continuity |
G1 |
Fullness.Value |
0 (millimeters part), 0 (inches part) |
SewToBody |
1 |
UseCenterPoint |
0 |
Created in NX9.0.0
unsafe NXOpen.GeometricUtilities.BlendSetbackBuilder NXOpen.Features.BlendCornerBuilder.CreateBlendSetbackBuilder | ( | ) |
Create a blend setback builder object.
Created in NX9.0.0
License requirements: nx_freeform_2 ("advanced freeform modeling")
unsafe NXOpen.GeometricUtilities.TransitionCurveBuilder NXOpen.Features.BlendCornerBuilder.CreateTransitionCurveBuilder | ( | ) |
Create a transition curve data builder object.
Created in NX9.0.0
License requirements: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the transition curve on blend faces
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the angle tolerance.
It will be used to control the tangency of the curves and corner surface
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the center point.
The corner patch will pass through the center point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the continuity type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the distance tolerance.
It will be used to control the precision of curves and corner surface
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the fullness value.
It is an offset distance of the center point from the default position when the center point control is off.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the limit curve list
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the sew to body
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the transition curve list
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the use center point flag.
It will enable/disable the shape fullness control. When the control is enabled, the patch surface will pass through the specified center point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")