NXOpen .NET Reference
12.0.0
|
This class provides ability to define a setback curve on a blend face. More...
Public Types | |
enum | Directions { U, V, Plane } |
Setback direction options More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BlendSetbackBuilder.Directions | Direction [get, set] |
Returns or sets the direction type More... | |
unsafe NXOpen.ScCollector | Face [get] |
Returns the blend face collector. More... | |
unsafe NXOpen.Point | HandlePoint [get, set] |
Returns or sets the handle point for u/v direction. More... | |
unsafe bool | IsDirectionFlipped [get, set] |
Returns or sets the flag indicating if the setback curve direction is flipped. More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the setback plane. More... | |
unsafe NXOpen.Point | SetbackPoint [get, set] |
Returns or sets the setback point for u/v direction. More... | |
This class provides ability to define a setback curve on a blend face.
To create a new instance of this class, use NXOpen.Part.CreateEmptyBlendSetbackBuilder
Created in NX9.0.0
unsafe bool NXOpen.GeometricUtilities.BlendSetbackBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the direction type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the blend face collector.
The collector can include faces from different blends.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the handle point for u/v direction.
The setback curve will pass through the handle point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if the setback curve direction is flipped.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the setback plane.
The setback curve will be the intersection curve between plane and face collector.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the setback point for u/v direction.
This point is optional. If specified, it will replace the handle point and establish the associativity between the point and the setback curve. Once the handle point is changed through dragging, the associativity will be lost.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")