NXOpen .NET Reference
12.0.0
|
This class provides ability to create a transition(bridge) curve between two adjacent setback curves. More...
Public Types | |
enum | TangentDirections { Rail, Limit } |
Tangent direction options More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.TransitionCurveBuilder.TangentDirections | EndTangentDirection [get, set] |
Returns or sets the end tangent direction More... | |
unsafe NXOpen.Expression | EndTangentMagnitude [get] |
Returns the end tangent magnitude More... | |
unsafe NXOpen.GeometricUtilities.TransitionCurveBuilder.TangentDirections | StartTangentDirection [get, set] |
Returns or sets the start tangent direction More... | |
unsafe NXOpen.Expression | StartTangentMagnitude [get] |
Returns the start tangent magnitude More... | |
This class provides ability to create a transition(bridge) curve between two adjacent setback curves.
To create a new instance of this class, use NXOpen.Part.CreateEmptyTransitionCurveBuilder
Created in NX9.0.0
unsafe bool NXOpen.GeometricUtilities.TransitionCurveBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the end tangent direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the end tangent magnitude
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the start tangent direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the start tangent magnitude
Created in NX9.0.0
License requirements: None.