NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.FillHole builder More...
Classes | |
struct | _BorderContinuity |
Represents continuity value at a border curve. | |
struct | BorderContinuity |
Represents continuity value at a border curve. More... | |
Public Types | |
enum | ShapeControlTypes { None, Fullness, PassThroughCurves, FitToPoints, FitToFacet } |
type of the shape control More... | |
enum | ContinuityTypes { G0, G1, G2 } |
border continuity connects border object with the surface continuity More... | |
Public Member Functions | |
unsafe NXOpen.Features.FillHoleBuilder.BorderContinuity[] | GetBorderTypeItems () |
Returns array of continuity items More... | |
unsafe void | SetBorderTypeItems (NXOpen.Features.FillHoleBuilder.BorderContinuity[] markerToNodeListItem) |
Sets array of continuity items More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | AreaControl [get, set] |
Returns or sets the area control ratio of the facet body More... | |
unsafe int | Attraction [get, set] |
Returns or sets the attraction ratio to the facet body More... | |
unsafe NXOpen.Section | CurveChain [get] |
Returns the curve chain More... | |
unsafe NXOpen.Features.FillHoleBuilder.ContinuityTypes | DefaultEdgeContinuity [get, set] |
Returns or sets the default continuity of edges. More... | |
unsafe NXOpen.Facet.SelectFacetedBody | FacetBody [get] |
Returns the facet body to which the fill hole patch is fitted to More... | |
unsafe NXOpen.Expression | Fullness [get] |
Returns the fullness More... | |
unsafe NXOpen.Point | FullnessPoint [get, set] |
Returns or sets the point at corner A. More... | |
unsafe bool | Patch [get, set] |
Returns or sets the patch into part flag More... | |
unsafe NXOpen.Point3d | PickPoint [get, set] |
Returns or sets the picking point on the facet body More... | |
unsafe NXOpen.Section | SelectPassThrougCurves [get] |
Returns the pass through curves More... | |
unsafe NXOpen.Features.FillHoleBuilder.ShapeControlTypes | ShapeControlType [get, set] |
Returns or sets the shape control type More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.FillHole builder
To create a new instance of this class, use NXOpen.Features.FreeformSurfaceCollection.CreateFillHoleBuilder
Default values.
Property | Value |
---|---|
AreaControl |
50 |
Attraction |
50 |
DefaultEdgeContinuity |
G1 |
Fullness.Value |
10.0 |
Patch |
0 |
ShapeControlType |
None |
Created in NX9.0.1
unsafe NXOpen.Features.FillHoleBuilder.BorderContinuity [] NXOpen.Features.FillHoleBuilder.GetBorderTypeItems | ( | ) |
Returns array of continuity items
Created in NX9.0.1
License requirements: None.
unsafe void NXOpen.Features.FillHoleBuilder.SetBorderTypeItems | ( | NXOpen.Features.FillHoleBuilder.BorderContinuity[] | markerToNodeListItem | ) |
Sets array of continuity items
Created in NX9.0.1
License requirements: None.
markerToNodeListItem |
|
getset |
Returns or sets the area control ratio of the facet body
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the attraction ratio to the facet body
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the curve chain
Created in NX9.0.1
License requirements: None.
|
getset |
Returns or sets the default continuity of edges.
The default continuity will be applied to new selected edges
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the facet body to which the fill hole patch is fitted to
Created in NX10.0.0
License requirements: None.
|
get |
Returns the fullness
Created in NX9.0.1
License requirements: None.
|
getset |
Returns or sets the point at corner A.
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the patch into part flag
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the picking point on the facet body
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the pass through curves
Created in NX9.0.1
License requirements: None.
|
getset |
Returns or sets the shape control type
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tolerance
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")