NXOpen .NET Reference
12.0.0
|
This class will provide the solution to unwrap 3D non-planar, curved geometry to a 2D plane. More...
Public Types | |
enum | Types { Calculation, Reuse } |
Flattening Types More... | |
enum | DistortionMap { None, Length, Area, Angle } |
Distortion Map options. More... | |
enum | Constraints { NoConstraints, FixedElements } |
No constraints options. More... | |
Properties | |
unsafe NXOpen.ScCollector | AuxiliaryFaces [get] |
Returns the auxiliary faces that will be used to calculate the mapping of being flattened separatly and then connected to the flattened source faces More... | |
unsafe NXOpen.Features.FlatteningAndFormingBuilderEx.Constraints | ConstraintOptions [get, set] |
Returns or sets the option to minimize the disturbance More... | |
unsafe NXOpen.Section | CutCurves [get] |
Returns the cut curves on or close to the source face can be used to tear the source face along these curvesto reduce the distortion during flattening More... | |
unsafe NXOpen.CoordinateSystem | DestinationCoordinateSystem [get, set] |
Returns or sets the coordinate system More... | |
unsafe NXOpen.Features.FlatteningAndFormingBuilderEx.DistortionMap | DistortionMapOptions [get, set] |
Returns or sets the option to display the distortion map on the source faces. More... | |
unsafe NXOpen.NXObjectList | FixedElementsList [get] |
Returns the list of points, curves or edges or faces of the source faces that act as fixed items More... | |
unsafe NXOpen.SelectNXObject | FlatteningFeature [get] |
Returns the flattening feature whose unwrapping mapping can be used to replay the unwrap or wrap on other objects More... | |
unsafe NXOpen.SelectNXObject | OuterBoundary [get] |
Returns the outer boundary of the source face that could have the longest length More... | |
unsafe bool | ReverseTransformation [get, set] |
Returns or sets the flag indicating if the reverse transformation will be used in the opposite direction More... | |
unsafe NXOpen.Direction | SourceDirection [get, set] |
Returns or sets the source direction determines the orientation of the flattened surface. More... | |
unsafe NXOpen.ScCollector | SourceFaces [get] |
Returns the source faces that will be used to calculate the mapping of being flattened More... | |
unsafe NXOpen.Point | SourceOrigin [get, set] |
Returns or sets the source origin is a point on one of the source face. More... | |
unsafe NXOpen.Direction | SourceVDirection [get, set] |
Returns or sets the secondary direction is the cross product of primary direction and source face normal More... | |
unsafe NXOpen.SelectNXObjectList | TransformationObjects [get] |
Returns the transformation objects are additional objects that can be flattened with the same mapping. More... | |
unsafe NXOpen.Features.FlatteningAndFormingBuilderEx.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
This class will provide the solution to unwrap 3D non-planar, curved geometry to a 2D plane.
The transformation mapping of unwrapping non-planar faces to a plane can be used bi-directional. Unwrapping geometry and wrapping geometry from a plane to the 3D shape.
To create a new instance of this class, use NXOpen.Features.FreeformSurfaceCollection.CreateFlatteningAndFormingBuilderEx
Default values.
Property | Value |
---|---|
ConstraintOptions |
NoConstraints |
DistortionMapOptions |
None |
ReverseTransformation |
0 |
Created in NX12.0.0
Flattening Types
|
get |
Returns the auxiliary faces that will be used to calculate the mapping of being flattened separatly and then connected to the flattened source faces
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the option to minimize the disturbance
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the cut curves on or close to the source face can be used to tear the source face along these curvesto reduce the distortion during flattening
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the coordinate system
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option to display the distortion map on the source faces.
Distortion caused by flattening will be marked up as color map
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the list of points, curves or edges or faces of the source faces that act as fixed items
Created in NX12.0.0
License requirements: None.
|
get |
Returns the flattening feature whose unwrapping mapping can be used to replay the unwrap or wrap on other objects
Created in NX12.0.0
License requirements: None.
|
get |
Returns the outer boundary of the source face that could have the longest length
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the flag indicating if the reverse transformation will be used in the opposite direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the source direction determines the orientation of the flattened surface.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the source faces that will be used to calculate the mapping of being flattened
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the source origin is a point on one of the source face.
It is required to establish the flattening plane
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the secondary direction is the cross product of primary direction and source face normal
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the transformation objects are additional objects that can be flattened with the same mapping.
Transformation objects are required objects for Forming and Reuse .
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")