NXOpen .NET Reference
12.0.0
|
A NXOpen.Features.ShipDesign.SeamBuilder used to create or edit a ship design NXOpen.Features.ShipDesign.Seam feature. More...
Public Types | |
enum | Types { Scantling, Erection, Straking, Intersection, Eggbox } |
Used to indicate the type of seam that is being created. More... | |
enum | DefinitionMethods { CurvesPlanesShip, EquallySpaced, Rectangular } |
Used to indicate the method being used to define the seam locations. More... | |
enum | StaggerShiftAlongMethods { Length, Width } |
Used to indicate the method being used to define which direction the seam stagger will shift along. More... | |
Public Member Functions | |
unsafe void | GetAttachedProfiles (NXOpen.NXObject plateOrProfile, out NXOpen.Curve[] profiles) |
Outputs the attached profiles of the input plate system (body) or attached edge reinforcements of the input profile system (curve or body). More... | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.ProfileSystemBuilder | |
unsafe void | SetBoundaryOnePoints (NXOpen.Point3d[] points) |
Sets the selected intersection points for the first boundary. More... | |
unsafe void | SetBoundaryTwoPoints (NXOpen.Point3d[] points) |
Set the selected intersection points for the second boundary. More... | |
unsafe void | CreatePathCurves (out NXOpen.NXObject[] curves) |
Creates path curves for all the paths of the profile system. More... | |
unsafe void | DeletePathCurves () |
Deletes the path curves created from a call to CreatePathCurves . More... | |
unsafe void | GetLastPathCurves (out NXOpen.NXObject[] curves) |
Gets the path curves used by NXOpen.Features.ShipDesign.OrientationDefinitionBuilder . More... | |
unsafe void | DeleteLastPathCurves () |
Deletes the path curves returned from a call to GetLastPathCurves . More... | |
unsafe void | SetRegionPoints (NXOpen.Point3d[] points) |
Sets the points that identify which regions of the curves will be used. More... | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilder | CreatePlaneForList () |
Create a NXOpen.Features.ShipDesign.PlaneListBuilder to add a defined plane to a list. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.BuiltUpOffsetBuilder | BuiltUpOffset [get] |
Returns the built-up offset data. More... | |
unsafe NXOpen.Section | DefinitionCurves [get] |
Returns the curves selected or sketched that will be projected onto the ship structure to create the seam. More... | |
unsafe NXOpen.Section | DefinitionEquallySpacedCurve1 [get] |
Returns the first curve that will be used as a boundary for the equally spaced seams. More... | |
unsafe NXOpen.Section | DefinitionEquallySpacedCurve2 [get] |
Returns the second curve that will be used as a boundary for the equally spaced seams. More... | |
unsafe NXOpen.Expression | DefinitionEquallySpacedNumber [get] |
Returns the number of seams to create between the two boundary curves selected. More... | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilderList | DefinitionEquallySpacedPlaneList [get] |
Returns the list of planes defined that will be used to specify key points to create the seam. More... | |
unsafe NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods | DefinitionMethod [get, set] |
Returns or sets the method used to define the seam locations. More... | |
unsafe NXOpen.SelectNXObjectList | DefinitionObjects [get] |
Returns the sheet bodies or curves representing ship structure, that will be intersected with or projected onto the ship structure to create the seam. More... | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilderList | DefinitionPlaneList [get] |
Returns the list of planes defined that will be intersected with the ship structure to create the seam. More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | DefinitionProjectionDirection [get] |
Returns the direction to project curves to the ship structure to define seams. More... | |
unsafe NXOpen.Point | DefinitionRectangularCorner [get, set] |
Returns or sets the starting corner of the rectangular grid that defines the seams. More... | |
unsafe NXOpen.Expression | DefinitionRectangularLength [get] |
Returns the size of each rectangle of the grid in the length direction. More... | |
unsafe NXOpen.Direction | DefinitionRectangularLengthDirection [get, set] |
Returns or sets the length direction of the rectangular grid that defines the seams. More... | |
unsafe NXOpen.Plane | DefinitionRectangularPlane [get, set] |
Returns or sets the plane of the rectangular grid that defines the seams. More... | |
unsafe NXOpen.Expression | DefinitionRectangularWidth [get] |
Returns the size of each rectangle of the grid perpendicular to the length direction. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.EndCutTypes | EndCutSplit [get, set] |
Returns or sets the end cut to use at the splits of profile systems that have been split by an intersection seam. More... | |
unsafe bool | ErectionSplitSystem [get, set] |
Returns or sets the indication if the erection seams should split the system by default. More... | |
unsafe bool | IntersectionSplitSystem [get, set] |
Returns or sets the indication if the intersection seams should split the system by default. More... | |
unsafe double | PointProfileTolerance [get, set] |
Returns or sets the distance used to determine if the input point is close enough to the profile curve to be used in the seam definition. More... | |
unsafe bool | ReparentFrecsReferencingSeamedObject [get, set] |
Returns or sets the flag to indicate if re-parent of inter-part profile cutout features which reference curves modified by Seam. More... | |
unsafe bool | ScantlingSplitSystem [get, set] |
Returns or sets the indication if the scantling seams should split the system by default. More... | |
unsafe NXOpen.Features.ShipDesign.ShipNamesBuilder | ShipNames [get] |
Returns the Ship Names builder, used to assign names to the Seams created. More... | |
unsafe NXOpen.SelectNXObjectList | ShipStructure [get] |
Returns the ship structure upon which seams will be created. More... | |
unsafe NXOpen.NXObjectList | StaggerDistanceList [get] |
Returns the list of stagger distances defined the shift distance to create the seam. More... | |
unsafe NXOpen.Features.ShipDesign.SeamBuilder.StaggerShiftAlongMethods | StaggerShiftAlongMethod [get, set] |
Returns or sets the method used to define the seam stagger shift along method. More... | |
unsafe bool | StrakingSplitSystem [get, set] |
Returns or sets the indication if the straking seams should split the system by default. More... | |
unsafe NXOpen.Features.ShipDesign.SeamBuilder.Types | Type [get, set] |
Returns or sets the type of seam being created. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | WeldingCharacteristics [get] |
Returns the welding characteristics that will be attached to each seam created. More... | |
Properties inherited from NXOpen.Features.ShipDesign.ProfileSystemBuilder | |
unsafe NXOpen.SelectNXObjectList | Boundary1 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary1Plane [get, set] |
Returns or sets the defined plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.SelectNXObjectList | Boundary2 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the second end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary2Plane [get, set] |
Returns or sets the defined plane that will be used to trim the second end of the generated profile system. More... | |
unsafe bool | BoundaryReverse [get, set] |
Returns or sets the indication if the side of a single boundary should be changed to the other side or not. More... | |
unsafe NXOpen.SelectPointList | FirstIntersectionPoints [get] |
Returns the selected intersection points between the curves and the first boundary. More... | |
unsafe bool | ReversePathDirection [get, set] |
Returns or sets the flag that indicates if the default curve direction should be reversed or not. More... | |
unsafe NXOpen.SelectPointList | SecondIntersectionPoints [get] |
Returns the selected intersection points between the curves and the second boundary. More... | |
unsafe NXOpen.SelectPointList | SplitKnuckleLocations [get] |
Returns the collector containing the knuckle points that are to be used to create seams. More... | |
unsafe bool | UseNewDefaultSectionAlgorithm [get, set] |
Returns or sets the flag that indicates if the new default section algorithm is used. More... | |
Properties inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Features.ShipDesign.FeatureParmsBuilder.OrientationAngleRuleTypes | OrientationAngleRule [get, set] |
Returns or sets the angle rule to use when measuring angles. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
A NXOpen.Features.ShipDesign.SeamBuilder used to create or edit a ship design NXOpen.Features.ShipDesign.Seam feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSeamBuilder
Default values.
Property | Value |
---|---|
BuiltUpOffset.FlangeAngle.Value |
0 |
BuiltUpOffset.FlangeOffset.Value |
0 (millimeters part), 0 (inches part) |
BuiltUpOffset.WebAngle.Value |
0 |
BuiltUpOffset.WebOffset.Value |
0 (millimeters part), 0 (inches part) |
DefinitionEquallySpacedNumber.Value |
1 |
DefinitionMethod |
CurvesPlanesShip |
DefinitionRectangularLength.Value |
20000 (millimeters part), 800 (inches part) |
DefinitionRectangularWidth.Value |
10000 (millimeters part), 400 (inches part) |
ErectionSplitSystem |
0 |
IntersectionSplitSystem |
1 |
ScantlingSplitSystem |
1 |
StaggerShiftAlongMethod |
Length |
StrakingSplitSystem |
0 |
Created in NX8.0.0
Used to indicate the method being used to define the seam locations.
Not valid for NXOpen.Features.ShipDesign.SeamBuilder.Types.Intersection .
Used to indicate the type of seam that is being created.
unsafe void NXOpen.Features.ShipDesign.SeamBuilder.GetAttachedProfiles | ( | NXOpen.NXObject | plateOrProfile, |
out NXOpen.Curve[] | profiles | ||
) |
Outputs the attached profiles of the input plate system (body) or attached edge reinforcements of the input profile system (curve or body).
The output will be occurrences in the same part as the input plate or profile, if the input is an occurrence, otherwise will be a prototype object.
Created in NX12.0.0
License requirements: None.
plateOrProfile | |
profiles | The profiles on plate systems and edge reinforcements on stiffeners |
|
get |
Returns the built-up offset data.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the curves selected or sketched that will be projected onto the ship structure to create the seam.
Only valid when Type is not NXOpen.Features.ShipDesign.SeamBuilder.Types.Intersection and DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.CurvesPlanesShip .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the first curve that will be used as a boundary for the equally spaced seams.
Only valid when Type is not NXOpen.Features.ShipDesign.SeamBuilder.Types.Intersection and DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.EquallySpaced .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the second curve that will be used as a boundary for the equally spaced seams.
Only valid when Type is not NXOpen.Features.ShipDesign.SeamBuilder.Types.Intersection and DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.EquallySpaced .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the number of seams to create between the two boundary curves selected.
Only valid when Type is not NXOpen.Features.ShipDesign.SeamBuilder.Types.Intersection and DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.EquallySpaced .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the list of planes defined that will be used to specify key points to create the seam.
Only valid when DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.EquallySpaced .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the method used to define the seam locations.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the sheet bodies or curves representing ship structure, that will be intersected with or projected onto the ship structure to create the seam.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the list of planes defined that will be intersected with the ship structure to create the seam.
Only valid when Type is not NXOpen.Features.ShipDesign.SeamBuilder.Types.Intersection and DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.CurvesPlanesShip .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the direction to project curves to the ship structure to define seams.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the starting corner of the rectangular grid that defines the seams.
Only valid when Type is not NXOpen.Features.ShipDesign.SeamBuilder.Types.Intersection and DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.Rectangular .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the size of each rectangle of the grid in the length direction.
Only valid when Type is not NXOpen.Features.ShipDesign.SeamBuilder.Types.Intersection and DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.Rectangular .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the length direction of the rectangular grid that defines the seams.
Only valid when Type is not NXOpen.Features.ShipDesign.SeamBuilder.Types.Intersection and DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.Rectangular .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the plane of the rectangular grid that defines the seams.
Only valid when Type is not NXOpen.Features.ShipDesign.SeamBuilder.Types.Intersection and DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.Rectangular .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the size of each rectangle of the grid perpendicular to the length direction.
Only valid when Type is not NXOpen.Features.ShipDesign.SeamBuilder.Types.Intersection and DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.Rectangular .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the end cut to use at the splits of profile systems that have been split by an intersection seam.
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the indication if the erection seams should split the system by default.
True indicates that the erection seams will split the system by default.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the indication if the intersection seams should split the system by default.
True indicates that the intersection seams will split the system by default.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the distance used to determine if the input point is close enough to the profile curve to be used in the seam definition.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the flag to indicate if re-parent of inter-part profile cutout features which reference curves modified by Seam.
Created in NX11.0.0
License requirements to get this property: nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the indication if the scantling seams should split the system by default.
True indicates that the scantling seams will split the system by default.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the Ship Names builder, used to assign names to the Seams created.
Created in NX9.0.2
License requirements: None.
|
get |
Returns the ship structure upon which seams will be created.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the list of stagger distances defined the shift distance to create the seam.
Only valid when DefinitionMethod is NXOpen.Features.ShipDesign.SeamBuilder.DefinitionMethods.Rectangular .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the method used to define the seam stagger shift along method.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the indication if the straking seams should split the system by default.
True indicates that the straking seams will split the system by default.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the type of seam being created.
Scantling, Erection, Straking or Intersection. Scantling seams indicate divisions in ship structure where differing stock definitions are needed. Erection seams indicate divisions in ship structure at manufacturing block boundaries. Straking seams indicate divisions in ship structure to make it a manufacturable size. Intersection seams indicate divisions in ship structure where other structure intersects the given structure. Although Scantling seam is the name given to seams that allow for changing stock definitions, all seam types except straking seams allow for a change in the stock definition.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the welding characteristics that will be attached to each seam created.
Created in NX8.0.0
License requirements: None.