NXOpen .NET Reference
12.0.0
|
This class is used to create or edit a NXOpen.Features.ShipDesign.LongitudinalBulkhead feature. More...
Public Types | |
enum | Types { SheetBody, Planes, Extrusion } |
Indicates the method that is being used to define the mold face of the longitudinal bulkhead. More... | |
Public Types inherited from NXOpen.Features.ShipDesign.PlateSystemBuilder | |
enum | StiffenerDirectionType { FwdPortToInUp, AftStbdFrOutDn, FwdPortToInCtr, AftStbdFrOutCtr } |
Settings used to indicate the default primary and secondary stiffener direction. More... | |
Public Types inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
enum | OrientationAngleRuleTypes { RightHand, ShipOrientation } |
Settings to indicate how angles are to be measured. More... | |
Properties | |
unsafe NXOpen.Plane | ExtrusionLimit [get, set] |
Returns or sets the plane definining the limit of the extrusion. More... | |
unsafe NXOpen.Plane | MoldFacePlane [get, set] |
Returns or sets the supplied section will be projected to this plane for the start of the extrusion. More... | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilderList | MoldFacePlaneList [get] |
Returns the list of planes defined to define the mold face. More... | |
unsafe NXOpen.SelectDatumPlaneList | MoldFacePlanes [get] |
Returns the planes selected to define the mold face. More... | |
unsafe NXOpen.Section | MoldFaceSection [get] |
Returns the section containing the shape to extrude. More... | |
unsafe NXOpen.SelectBody | MoldFaceSheet [get] |
Returns the sheet body selected to define the mold face. More... | |
unsafe NXOpen.Features.ShipDesign.LongitudinalBulkheadBuilder.Types | Type [get, set] |
Returns or sets the method used to define the mold face of the longitudinal bulkhead. More... | |
Properties inherited from NXOpen.Features.ShipDesign.PlateSystemBuilder | |
unsafe NXOpen.Plane | BoundaryPlane [get, set] |
Returns or sets the plane defined to indicate the boundary of the plate system. More... | |
unsafe NXOpen.Section | BoundarySection [get] |
Returns the section containing curves that define the boundary of the plate system. More... | |
unsafe NXOpen.SelectNXObjectList | BoundarySheets [get] |
Returns the sheet bodies or datum planes selected, or a face collector used to define the boundary of the plate system. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset to apply to the selected mold face to produce the desired mold face. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | Primary [get, set] |
Returns or sets the primary stiffener direction. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | PrimaryOnReference [get, set] |
Returns or sets the primary stiffener direction when the plate system is located on a midship reference. More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | ProjectionDirection [get] |
Returns the direction used to project the boundary section curves onto the mold face. More... | |
unsafe NXOpen.RegionPointList | Regions [get] |
Returns the regions selected from the sheet, that has the inscribed boundaries, to keep for the final plate system shape. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | Secondary1 [get, set] |
Returns or sets the direction of the stiffener flange. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | Secondary1OnReference [get, set] |
Returns or sets the direction of the stiffener flange when the stiffener is located on a midship reference. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | Secondary2 [get, set] |
Returns or sets the direction of the stiffener flange. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | Secondary2OnReference [get, set] |
Returns or sets the direction of the stiffener flange when the stiffener is located on a midship reference. More... | |
unsafe NXOpen.Features.ShipDesign.ShipNamesBuilder | ShipNames [get] |
Returns the Ship Names builder, used to assign names to the Plate Systems created. More... | |
unsafe NXOpen.SelectNXObjectList | SplitKnuckleEdges [get] |
Returns the split knuckle edges, which are used to create seam feature to split a plate system into plate subsystem. More... | |
unsafe NXOpen.Features.ShipDesign.PlateStockBuilder | Stock [get] |
Returns the plate stock builder, used to define the plate material, grade, thickness, mass density, and thicken option. More... | |
unsafe NXOpen.Features.ShipDesign.ThicknessDirectionBuilder | ThicknessDirection [get] |
Returns the thickness direction builder, used to specify the thickness direction from the mold face. More... | |
unsafe int | Tightness [get, set] |
Returns or sets the tightness desired for the plate system. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | Weld [get] |
Returns the welding characteristics builder, used to assign welding characteristics to the outermost edges of a plate system. More... | |
Properties inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Features.ShipDesign.FeatureParmsBuilder.OrientationAngleRuleTypes | OrientationAngleRule [get, set] |
Returns or sets the angle rule to use when measuring angles. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.PlateSystemBuilder | |
unsafe void | SetRegionPoints (NXOpen.Point3d[] regionPoints) |
Set the points derived from the regions of the sheet, that has the inscribed boundaries, to keep for the final plate system shape. More... | |
unsafe NXOpen.Body | CreateRegionBody () |
Create the region body that has the inscribed boundaries. More... | |
unsafe void | DeleteRegionBody () |
Delete the current region body. More... | |
unsafe void | SetKnuckleEdges (NXOpen.TaggedObject[] knuckleEdges) |
Sets the knuckle edges, which includes edges for both bend and split types. More... | |
unsafe void | SetSplitEdgeUpdateFlag (bool isSplitEdgeUpdate) |
Sets the flag to indicate that split knuckle edges are out of date and need to update. More... | |
unsafe void | CleanUpTemporaryCurves () |
Cleans up the temp curves. More... | |
unsafe void | SetRegionIndex (int[] indexArray) |
Sets the region index. More... | |
unsafe void | DeletePreviewBody (bool bDelete) |
Deletes the preview body. More... | |
unsafe void | SetPreviewOption (bool bPreview) |
Sets the preview option. More... | |
This class is used to create or edit a NXOpen.Features.ShipDesign.LongitudinalBulkhead feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateLongitudinalBulkheadBuilder
Default values.
Property | Value |
---|---|
Offset.Value |
0 (millimeters part), 0 (inches part) |
Primary |
FwdPortToInUp |
PrimaryOnReference |
FwdPortToInUp |
Secondary1 |
FwdPortToInUp |
Secondary1OnReference |
FwdPortToInUp |
Secondary2 |
FwdPortToInUp |
Secondary2OnReference |
FwdPortToInUp |
Created in NX8.0.0
Indicates the method that is being used to define the mold face of the longitudinal bulkhead.
|
getset |
Returns or sets the plane definining the limit of the extrusion.
Only used if type is NXOpen.Features.ShipDesign.LongitudinalBulkheadBuilder.Types.Extrusion .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the supplied section will be projected to this plane for the start of the extrusion.
Only used if type is NXOpen.Features.ShipDesign.LongitudinalBulkheadBuilder.Types.Extrusion .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the list of planes defined to define the mold face.
Each plane defined will create a longitudinal bulkhead. Only used when type is NXOpen.Features.ShipDesign.LongitudinalBulkheadBuilder.Types.Planes .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the planes selected to define the mold face.
Each plane selected will create a longitudinal bulkhead. When editing a longitudinal bulkhead, only a single plane can be selected. Only used when type is NXOpen.Features.ShipDesign.LongitudinalBulkheadBuilder.Types.Planes .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the section containing the shape to extrude.
Only used if type is NXOpen.Features.ShipDesign.LongitudinalBulkheadBuilder.Types.Extrusion .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the sheet body selected to define the mold face.
Only used when type is NXOpen.Features.ShipDesign.LongitudinalBulkheadBuilder.Types.SheetBody .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the method used to define the mold face of the longitudinal bulkhead.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")