NXOpen .NET Reference
12.0.0
|
This class allows you to define the thickness direction for plate system features in Ship Basic Design and and for grid planes in Ship Concept Design. More...
Public Types | |
enum | ThicknessDirectionType { FwdPortInUp, AftStbdOutDn, Ctr, PortToInCtr, StbdFrOutCtr } |
Settings used to indicate the direction of thickness from the mold face or grid plane. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.ThicknessDirectionBuilder.ThicknessDirectionType | ThicknessDirection [get, set] |
Returns or sets the direction in which to apply the thickness. More... | |
unsafe NXOpen.Features.ShipDesign.ThicknessDirectionBuilder.ThicknessDirectionType | ThicknessDirectionOnReference [get, set] |
Returns or sets the direction in which to apply the thickness when the mold face or grid plane is located on a midship reference. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class allows you to define the thickness direction for plate system features in Ship Basic Design and and for grid planes in Ship Concept Design.
This class is sub-object of another builder, and cannot be directly instantiated.
Default values.
Property | Value |
---|---|
ThicknessDirection |
FwdPortInUp |
ThicknessDirectionOnReference |
FwdPortInUp |
Created in NX8.0.0
Settings used to indicate the direction of thickness from the mold face or grid plane.
The actual direction depends on the type of plate system or grid defined.
|
getset |
Returns or sets the direction in which to apply the thickness.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the direction in which to apply the thickness when the mold face or grid plane is located on a midship reference.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")