NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drafting.AutomationManager . More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.Drawings.DrawingRegionCollection | DrawingRegions [get] |
Returns the RegionCollection instance More... | |
Represents a NXOpen.Drafting.AutomationManager .
This class is used to create objects which are used in the automation of drawing creation.
Use NXOpen.DraftingManager.AutomationManager to get the instance of this class.
Created in NX8.0.0
unsafe NXOpen.Drafting.AnnotateViewsBuilder NXOpen.Drafting.AutomationManager.CreateAnnotateViewsBuilder | ( | ) |
Creates a NXOpen.Drafting.AnnotateViewsBuilder
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Drafting.AttributeItemBuilder NXOpen.Drafting.AutomationManager.CreateAttributeItemBuilder | ( | ) |
Creates a NXOpen.Drafting.AttributeItemBuilder
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Drafting.DistributeAnnotationsBuilder NXOpen.Drafting.AutomationManager.CreateDistributeAnnotationsBuilder | ( | ) |
Creates a NXOpen.Drafting.DistributeAnnotationsBuilder
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Drafting.DrawingCreationWizardBuilder NXOpen.Drafting.AutomationManager.CreateDrawingCreationWizardBuilder | ( | bool | isEditing | ) |
Creates a NXOpen.Drafting.DrawingCreationWizardBuilder
Created in NX8.0.0
License requirements: None.
isEditing | If this is set to true then the builder will be configured for edit mode, otherwise it will be configured for create mode. Please see the NXOpen.Drafting.DrawingCreationWizardBuilder class documentation for more information on how to use the builder in these different modes. |
unsafe NXOpen.Drafting.DrawingCreationWizardBuilder NXOpen.Drafting.AutomationManager.CreateDrawingCreationWizardBuilderFromRule | ( | string | className | ) |
Creates a NXOpen.Drafting.DrawingCreationWizardBuilder
Created in NX8.0.0
License requirements: None.
className | Drawing Booklet class used to populate the builder |
unsafe NXOpen.Drafting.AutomationPreferencesBuilder NXOpen.Drafting.AutomationManager.CreatePreferencesBuilder | ( | ) |
Creates a NXOpen.Drafting.AutomationPreferencesBuilder
Created in NX8.0.0
License requirements: nx_drawing_auto ("NX Drawing Automation")
unsafe NXOpen.Drafting.PrimaryContentItemBuilder NXOpen.Drafting.AutomationManager.CreatePrimaryContentItemBuilder | ( | ) |
Creates a NXOpen.Drafting.PrimaryContentItemBuilder
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Drafting.RulesBuilder NXOpen.Drafting.AutomationManager.CreateRulesBuilder | ( | ) |
unsafe NXOpen.Drafting.SpecifyRuleBuilder NXOpen.Drafting.AutomationManager.CreateSpecifyRuleBuilder | ( | ) |
unsafe void NXOpen.Drafting.AutomationManager.GetRemainingPartsOfBooklet | ( | out NXOpen.Part[] | remainingParts, |
out string[] | remainingPartFileSpecs | ||
) |
Returns the remaining loaded parts and remaining unloaded parts full names from the booklet
Created in NX8.0.0
License requirements: None.
remainingParts | |
remainingPartFileSpecs |
|
get |
Returns the RegionCollection instance
Created in NX8.0.0
|
get |
Returns the tag of this object.