NXOpen .NET Reference
12.0.0
|
Represents a collection of drawing regions More...
Public Member Functions | |
NXOpen.Drawings.DrawingRegion[] | ToArray () |
Returns an array of NXOpen.Drawings.DrawingRegion objects. More... | |
unsafe NXOpen.Drawings.DrawingRegionBuilder | CreateDrawingRegionBuilder (NXOpen.Drawings.DrawingRegion @object) |
Creates the DrawingRegion builder More... | |
unsafe NXOpen.Drawings.AddObjectsToRegionBuilder | CreateAddObjectsToRegionBuilder () |
Creates add objects to region builder More... | |
unsafe NXOpen.Drawings.SelectRegionBuilder | CreateSelectRegionBuilder () |
Creates select region builder More... | |
unsafe NXOpen.Drawings.RemoveObjectsBuilder | CreateRemoveObjectsBuilder () |
Creates remove objects builder More... | |
unsafe NXOpen.Drawings.DrawingRegion | FindObject (string name) |
Finds the NXOpen.Drawings.DrawingRegion with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of drawing regions
Use NXOpen.Drawings.DrawingRegion to get the instance of this class.
Created in NX8.0.0
unsafe NXOpen.Drawings.AddObjectsToRegionBuilder NXOpen.Drawings.DrawingRegionCollection.CreateAddObjectsToRegionBuilder | ( | ) |
Creates add objects to region builder
Created in NX8.0.0
License requirements: nx_drawing_auto ("NX Drawing Automation")
unsafe NXOpen.Drawings.DrawingRegionBuilder NXOpen.Drawings.DrawingRegionCollection.CreateDrawingRegionBuilder | ( | NXOpen.Drawings.DrawingRegion @ | object | ) |
Creates the DrawingRegion builder
Created in NX8.0.0
License requirements: nx_drawing_auto ("NX Drawing Automation")
object |
unsafe NXOpen.Drawings.RemoveObjectsBuilder NXOpen.Drawings.DrawingRegionCollection.CreateRemoveObjectsBuilder | ( | ) |
Creates remove objects builder
Created in NX8.0.0
License requirements: nx_drawing_auto ("NX Drawing Automation")
unsafe NXOpen.Drawings.SelectRegionBuilder NXOpen.Drawings.DrawingRegionCollection.CreateSelectRegionBuilder | ( | ) |
Creates select region builder
Created in NX8.0.0
License requirements: nx_drawing_auto ("NX Drawing Automation")
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Drawings.DrawingRegion NXOpen.Drawings.DrawingRegionCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Drawings.DrawingRegion with the given name.
An exception will be thrown if no object can be found with the given name.
Created in NX8.0.0
License requirements: None.
name | Region name |
NXOpen.Drawings.DrawingRegion [] NXOpen.Drawings.DrawingRegionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Drawings.DrawingRegion objects.
|
get |
Returns the tag of this object.