NXOpen .NET Reference
12.0.0
|
Represents a Drawing Region Builder More...
Public Types | |
enum | RegionDraftingObjectType { View, Table, Annotation, Symbol, Blank, None } |
Specifies the drafting object type More... | |
enum | RegionContinuation { None, NewSheet, NextRegion, NewSheetRight, NewSheetLeft, NewSheetUp, NewSheetDown } |
Specifies the region continuation type More... | |
enum | ContentToMove { All, OnlyOverlapping } |
Specifies the region content to move More... | |
enum | RegionVerticalGrowthDirection { Up, Down } |
Specifies the region vertical growth direction More... | |
enum | RegionHorizontalGrowthDirection { Left, Right } |
Specifies the region horizontal growth direction More... | |
enum | RegionGrowthDirection { RightfromTopLeft, RightfromBottomLeft, LeftfromTopRight, LeftfromBottomRight, DownfromTopLeft, DownfromTopRight, UpfromBottomLeft, UpfromBottomRight, None } |
Specifies the region growth direction (this is for NXOpen.Annotations.CustomSymbol and NXOpen.Annotations.Note ) More... | |
Public Member Functions | |
unsafe void | SetNextLinkedRegion (NXOpen.Drawings.DrawingRegion nextLinkedRegion) |
Set the next linked regions More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Drawing Region Builder
To create a new instance of this class, use NXOpen.Drawings.DrawingRegionCollection.CreateDrawingRegionBuilder
Default values.
Property | Value |
---|---|
Gap |
0 |
GrowthDirection |
RightfromTopLeft |
Height.Value |
0 (millimeters part), 0 (inches part) |
HorizontalGrowthDirection |
Left |
Length.Value |
0 (millimeters part), 0 (inches part) |
MoveContent |
All |
ObjectType |
View |
Priority |
0 |
SpecifyContinuation |
None |
VerticalGrowthDirection |
Up |
Created in NX8.0.0
Specifies the region growth direction (this is for NXOpen.Annotations.CustomSymbol and NXOpen.Annotations.Note )
Enumerator | |
---|---|
RightfromTopLeft | |
RightfromBottomLeft | |
LeftfromTopRight | |
LeftfromBottomRight | |
DownfromTopLeft | |
DownfromTopRight | |
UpfromBottomLeft | |
UpfromBottomRight | |
None |
unsafe void NXOpen.Drawings.DrawingRegionBuilder.SetNextLinkedRegion | ( | NXOpen.Drawings.DrawingRegion | nextLinkedRegion | ) |
Set the next linked regions
Created in NX8.0.0
License requirements: nx_drawing_auto ("NX Drawing Automation")
nextLinkedRegion |
|
get |
Returns the DrawingRegionRules builder
Created in NX8.0.0
License requirements: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the gap
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the growth direction (this is for NXOpen.Annotations.CustomSymbol and NXOpen.Annotations.Note )
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
get |
Returns the height
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the horizantal growth direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
get |
Returns the length
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the move content
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the name
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the type
Created in NX8.0.0
License requirements to get this property: nx_drawing_auto ("NX Drawing Automation")
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the origin
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the priority
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the continuation
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the vertical growth direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")