NXOpen .NET Reference
12.0.0
|
Creates the builder for removing associated objects from the region More...
Public Member Functions | |
unsafe void | SetRegion (NXOpen.Drawings.DrawingRegion region) |
Set the region More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | Selection [get] |
Returns the selection More... | |
Creates the builder for removing associated objects from the region
To create a new instance of this class, use NXOpen.Drawings.DrawingRegionCollection.CreateRemoveObjectsBuilder
Created in NX8.0.0
unsafe void NXOpen.Drawings.RemoveObjectsBuilder.SetRegion | ( | NXOpen.Drawings.DrawingRegion | region | ) |
Set the region
Created in NX8.0.0
License requirements: nx_drawing_auto ("NX Drawing Automation")
region |
|
get |
Returns the selection
Created in NX8.0.0
License requirements: None.