NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drafting.AttributeItemBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Title [get, set] |
Returns or sets the title. More... | |
unsafe string | Value [get, set] |
Returns or sets the value. More... | |
Represents a NXOpen.Drafting.AttributeItemBuilder .
This class is used to specify information about a single NX attribute.
To create a new instance of this class, use NXOpen.Drafting.AutomationManager.CreateAttributeItemBuilder
Created in NX8.0.0
unsafe bool NXOpen.Drafting.AttributeItemBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the title.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the value.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")