NXOpen .NET Reference
12.0.0
|
This class is used to specify knowledge fusion rule for a note object in a drawing template. More...
Properties | |
unsafe NXOpen.Annotations.Note | Note [get, set] |
Returns or sets the note to add rule to More... | |
unsafe string | Rule [get, set] |
Returns or sets the rule More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used to specify knowledge fusion rule for a note object in a drawing template.
The rule is stored on the note and is executed when the template is instantiated.
To create a new instance of this class, use NXOpen.Drafting.AutomationManager.CreateSpecifyRuleBuilder
Created in NX8.0.0
|
getset |
Returns or sets the note to add rule to
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")