NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drafting.PrimaryContentItemBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Assemblies.SelectComponentList | Content [get] |
Returns the content. More... | |
unsafe string | GeometryTemplate [get, set] |
Returns or sets the geometry template. More... | |
Represents a NXOpen.Drafting.PrimaryContentItemBuilder .
This class is used to specify information pertaining to the primary content of a Drawing Booklet. Each instance represents a single drawing in a booklet.
To create a new instance of this class, use NXOpen.Drafting.AutomationManager.CreatePrimaryContentItemBuilder
Created in NX8.0.0
unsafe bool NXOpen.Drafting.PrimaryContentItemBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the content.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the geometry template.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")