NXOpen .NET Reference
12.0.0
|
This class is used to annotate views based on the knowledge fusion rules. More...
Public Types | |
enum | ExistingAutomaticAnnotation { Delete, Preserve } |
Option to delete or preserve existing automatic annotations when annotation views command is run. More... | |
Properties | |
unsafe NXOpen.Drafting.AnnotateViewsBuilder.ExistingAutomaticAnnotation | ExistingAutomaticAnnotationOption [get, set] |
Returns or sets the existing automatic annotation option More... | |
unsafe NXOpen.Drawings.SelectDraftingViewList | Views [get] |
Returns the views to annotate More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used to annotate views based on the knowledge fusion rules.
To create a new instance of this class, use NXOpen.Drafting.AutomationManager.CreateAnnotateViewsBuilder
Created in NX8.0.0
|
getset |
Returns or sets the existing automatic annotation option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
get |
Returns the views to annotate
Created in NX8.0.0
License requirements: nx_drawing_auto ("NX Drawing Automation")